The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 6, Pin, Push-in connection, 100 V, 20 A, 1.5 mm2 ... 4 mm2, with short-circuit function