The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 5, power contacts: 5, control contacts: 0, number of connections per position: 2, Pin, Push-in connection, 230 V/400 V, 16 A, 0.25 mm2 ... 1.5 mm2, application: Power