The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, series: HC-M-06, Socket, turned, contact diameter: 2.5 mm, connection cross section: 0.75 mm2 ... 0.75 mm2, AWG 18...18 , contact material: Cu alloy