Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, rated current: 40 A, Connection method: Crimp, cable length: 300
PV cables for DC cabling
Temperature-resistant and UV-resistant: satisfy all solar industry requirements with photovoltaic cables from the SUNCLIX series. Cable photovoltaic panels easily and reliably. The range includes DC cables sold by the meter as well as tools and accessories for safe wiring of your photovoltaic system. Use single-position photovoltaic cables for cross-sections of 2.5, 4, 6 to 10 mm² in lengths of 100, 500, and 1,000 meters.
Crimp contact, series: SUNCLIX, Pin, rolled, rated current: 35 A, connection cross section: 2.5 mm2 ... 4 mm2, contact material: Cu
Crimp contact, series: SUNCLIX, Socket, rolled, rated current: 27 A, connection cross section: 2.5 mm2 ... 4 mm2, AWG 14...12 , contact material: Cu
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 4 mm2, rated current: 35 A, Connection method: Crimp, cable length: 400000
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 32 A, Connection method: Crimp, cable length: 200
Single contact, series: SUNCLIX, Solder contacts, contact material: Cu
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 38 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 4 mm2, rated current: 35 A, Connection method: Crimp, cable length: 130
Device connector front mounting, Range of articles: SUNCLIX, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 32 A, Connection method: Crimp, cable length: 300
Crimp contact, series: SUNCLIX, Socket, rolled, rated current: 40 A, contact material: Cu
Your advantages
- Quick and easy conductor connection on site with innovative fast-connection technology
- Greater flexibility and time savings with numerous connection technologies and preassembled solutions with SUNCLIX connectors with crimp connection
- Easy cabling as the solar connectors are assembled without using special tools
- Permanently reliable connection with TÜV- and UL-tested components
- Future-oriented cabling of photovoltaic systems with consistent connection solutions