CES-STPG-GY-2X3 - Cable sleeve
1410424

Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 2.4 mm ... 2.7 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products