CES-B10-SFFS-PLBK
-
Sealing frame
0801660
Sealing frame, with screw locking, design: B10, Number of cable seals (small): 6, material: PA (halogen-free), color: black, length: 99.2 mm, width: 58 mm, height: 20 mm
Product details
| Note on application | Mounting screws not supplied as standard. The maximum width of the panel cutout must not exceed 51 mm (instead of 35 mm for heavy-duty industrial connectors). |
| Product type | Frame for cable sleeves |
| Type | B10 |
| Frame type | Sealing frame |
| Tightening torque | 2 Nm ... 4 Nm (Locking screw) |
| 1.8 Nm (Mounting screw, M4 (ISO 4762/DIN 912)) |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 20 mm |
| Length | 99.2 mm |
| Drill hole distance, horizontal | 32 mm |
| Drill hole distance, vertical | 83 mm |
| Hole diameter | 5.5 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 65 mm |
| Color | black (RAL 9005) |
| Material | PA (halogen-free) |
| Flammability rating according to UL 94 | V0 |
| Number of cable seals | 2 ... 6 (small seals, depending on the number of large seals installed) |
| 0 ... 1 (large seals, depending on the number of small seals installed) |
| Ambient conditions | |
| Degree of protection | IP54 |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 120 °C (static) |
| Assembly note | M4 locking screw with 3 mm Allen screw head, 3 ... 4 Nm torque, 1 large sleeve requires the space of 4 small sleeves, mounting screw: M4 (ISO 4762/DIN 912), 1.8 Nm torque |
| The flat gasket supplied should be inserted between the wall and the sealing frame in the case of panel mounting. IP54: for vertical sealing frame mounting/for horizontal sealing frame mounting (downward cable outlet direction). IP65: when using the CES-SRC-BK / CES-LRC-BK cone sleeve, for vertical mounting/horizontal mounting (downward cable outlet direction) of the sealing frame directly on the housing panel, and use of a 3.6 mm wide cable binder (e.g., item 3240744). |
| Item number | 0801660 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7CAX |
| Product key | AF7CAX |
| GTIN | 4046356674126 |
| Weight per piece (including packing) | 138 g |
| Weight per piece (excluding packing) | 130,3 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27142421 |
| ECLASS-15.0 | 27182815 |
ETIM
| ETIM 10.0 | EC002624 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1,191 kg CO2e |
Compatible products
-
CES-B10-WRG-BK - Flat gasket 0801725
-
CES-SFFS-H - Screw 0801728
-
CES-B10-SF-PLBK - Snap-on frame 0801655
-
CES-STPULG-BK - Cable sleeve 1797958
-
CES-STPULG-BK-2 - Cable sleeve 1797722
-
CES-STPULG-BK-3 - Cable sleeve 1797959
-
CES-STPULG-BK-4 - Cable sleeve 1797254
-
CES-STPULG-BK-5 - Cable sleeve 1797255
-
CES-STPULG-BK-6 - Cable sleeve 1797258
-
CES-STPULG-BK-7 - Cable sleeve 1797261
-
CES-STPULG-BK-8 - Cable sleeve 1797326
-
CES-STPULG-BK-9 - Cable sleeve 1797325
-
CES-STPULG-BK-10 - Cable sleeve 1797324
-
CES-STPULG-BK-11 - Cable sleeve 1797323
-
CES-STPULG-BK-12 - Cable sleeve 1797322
-
CES-STPULG-BK-13 - Cable sleeve 1797321
-
CES-STPULG-BK-14 - Cable sleeve 1797320
-
CES-STPULG-BK-15 - Cable sleeve 1797317
-
CES-STPULG-BK-16 - Cable sleeve 1797316
-
CES-STPULG-BK-17 - Cable sleeve 1797315
-
CES-STPULG-BK-2X3 - Cable sleeve 1811424
-
CES-STPULG-BK-2X4 - Cable sleeve 1797748
-
CES-STPULG-BK-2X5 - Cable sleeve 1797747
-
CES-STPULG-BK-2X6 - Cable sleeve 1797746
-
CES-STPULG-BK-2X7 - Cable sleeve 1797744
-
CES-STPULG-BK-2X8 - Cable sleeve 1797742
-
CES-STPULG-BK-2X9 - Cable sleeve 1797741
-
CES-STPULG-BK-4X3 - Cable sleeve 1797737
-
CES-STPULG-BK-4X4 - Cable sleeve 1797736
-
CES-STPULG-BK-4X5 - Cable sleeve 1797735
-
CES-STPULG-BK-4X6 - Cable sleeve 1797730
-
CES-STPULG-BK-ASI-R - Cable sleeve 1797739
-
CES-STPULG-BK-ASI-LR - Cable sleeve 1797738
-
CES-LTPULG-BK - Cable sleeve 1797724
-
CES-LTPULG-BK-15 - Cable sleeve 1797775
-
CES-LTPULG-BK-16 - Cable sleeve 1797773
-
CES-LTPULG-BK-17 - Cable sleeve 1797772
-
CES-LTPULG-BK-18 - Cable sleeve 1797770
-
CES-LTPULG-BK-19 - Cable sleeve 1797769
-
CES-LTPULG-BK-20 - Cable sleeve 1797768
-
CES-LTPULG-BK-21 - Cable sleeve 1797767
-
CES-LTPULG-BK-22 - Cable sleeve 1797766
-
CES-LTPULG-BK-23 - Cable sleeve 1797764
-
CES-LTPULG-BK-24 - Cable sleeve 1797763
-
CES-LTPULG-BK-25 - Cable sleeve 1797760
-
CES-LTPULG-BK-26 - Cable sleeve 1797759
-
CES-LTPULG-BK-27 - Cable sleeve 1797757
-
CES-LTPULG-BK-28 - Cable sleeve 1797756
-
CES-LTPULG-BK-29 - Cable sleeve 1797755
-
CES-LTPULG-BK-30 - Cable sleeve 1797754
-
CES-LTPULG-BK-31 - Cable sleeve 1797753
-
CES-LTPULG-BK-32 - Cable sleeve 1797751
-
CES-LTPULG-BK-33 - Cable sleeve 1797750
-
CES-LTPULC-BK - Cable sleeve 1797725
-
CES-STPULC-BK - Cable sleeve 1797728
-
SF-M BH - Screwdriver 1212070
-
SF-BIT-HEX 3-50 - Screw insert 1212647
Your advantages
Can also be used for standard panel cutouts for heavy-duty industrial connectors
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem