CES-B16-HFFS-PLBK
-
Sealing frame
0801662
Sealing frame, With locking latch, design: B16, Number of cable seals (small): 8, material: PA (halogen-free), color: black, length: 120 mm, width: 58 mm, height: 20 mm
Product details
| Note on application | Mounting screws not supplied as standard. The maximum width of the panel cutout must not exceed 51 mm (instead of 35 mm for heavy-duty industrial connectors). |
| Product type | Frame for cable sleeves |
| Type | B16 |
| Frame type | Sealing frame |
| Tightening torque | 1.8 Nm (Mounting screw, M4 (ISO 4762/DIN 912)) |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 20 mm |
| Length | 120 mm |
| Drill hole distance, horizontal | 32 mm |
| Drill hole distance, vertical | 103 mm |
| Hole diameter | 5.5 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 86 mm |
| Color | black (RAL 9005) |
| Material | PA (halogen-free) |
| Flammability rating according to UL 94 | V0 |
| Number of cable seals | 0 ... 8 (small seals, depending on the number of large seals installed) |
| 0 ... 2 (large seals, depending on the number of small seals installed) |
| Ambient conditions | |
| Degree of protection | IP54 |
| Ambient temperature (operation) | -40 °C ... 120 °C (static) |
| Assembly note | One large sleeve requires the space of 4 small sleeves, M4 mounting screws (ISO 4762/DIN 912), torque for mounting screw: 1.8 Nm |
| A video tutorial on how to assemble the product can be found in the Downloads area, in the Video category. |
| Item number | 0801662 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7CAX |
| Product key | AF7CAX |
| GTIN | 4046356674102 |
| Weight per piece (including packing) | 151,6 g |
| Weight per piece (excluding packing) | 139,1 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27142421 |
| ECLASS-15.0 | 27182815 |
ETIM
| ETIM 10.0 | EC002624 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1,6 kg CO2e |
Compatible products
-
CES-SFFS-H - Screw 0801728
-
CES-B16-WRG-BK - Flat gasket 0801726
-
CES-B16-SF-PLBK - Snap-on frame 0801651
-
CES-STPG-GY-2 - Cable sleeve 0801672
-
CES-STPG-GY-3 - Cable sleeve 0801673
-
CES-STPG-GY-4 - Cable sleeve 0801674
-
CES-STPG-GY-5 - Cable sleeve 0801675
-
CES-STPG-GY-6 - Cable sleeve 0801676
-
CES-STPG-GY-7 - Cable sleeve 0801677
-
CES-STPG-GY-8 - Cable sleeve 0801679
-
CES-STPG-GY-9 - Cable sleeve 0801680
-
CES-STPG-GY-10 - Cable sleeve 0801682
-
CES-STPG-GY-11 - Cable sleeve 0801683
-
CES-STPG-GY-12 - Cable sleeve 0801684
-
CES-STPG-GY-13 - Cable sleeve 0801685
-
CES-STPG-GY-14 - Cable sleeve 0801686
-
CES-STPG-GY-15 - Cable sleeve 1410521
-
CES-STPG-GY-16 - Cable sleeve 1410534
-
CES-STPG-GY-17 - Cable sleeve 1410547
-
CES-LTPG-GY-15 - Cable sleeve 0801687
-
CES-LTPG-GY-16 - Cable sleeve 0801688
-
CES-LTPG-GY-17 - Cable sleeve 0801689
-
CES-LTPG-GY-18 - Cable sleeve 0801690
-
CES-LTPG-GY-19 - Cable sleeve 0801691
-
CES-LTPG-GY-20 - Cable sleeve 0801692
-
CES-LTPG-GY-21 - Cable sleeve 0801693
-
CES-LTPG-GY-22 - Cable sleeve 0801695
-
CES-LTPG-GY-23 - Cable sleeve 0801696
-
CES-LTPG-GY-24 - Cable sleeve 0801697
-
CES-LTPG-GY-25 - Cable sleeve 0801698
-
CES-LTPG-GY-26 - Cable sleeve 0801699
-
CES-LTPG-GY-27 - Cable sleeve 0801700
-
CES-LTPG-GY-28 - Cable sleeve 0801701
-
CES-LTPG-GY-29 - Cable sleeve 0801702
-
CES-LTPG-GY-30 - Cable sleeve 0801703
-
CES-LTPG-GY-31 - Cable sleeve 0801705
-
CES-LTPG-GY-32 - Cable sleeve 0801706
-
CES-LTPG-GY-33 - Cable sleeve 0801707
-
CES-STPG-GY-2X3 - Cable sleeve 1410424
-
CES-STPG-GY-2X4 - Cable sleeve 1410438
-
CES-STPG-GY-2X5 - Cable sleeve 0801708
-
CES-STPG-GY-2X6 - Cable sleeve 0801709
-
CES-STPG-GY-2X7 - Cable sleeve 1410110
-
CES-STPG-GY-2X8 - Cable sleeve 1410123
-
CES-STPG-GY-2X9 - Cable sleeve 1410440
-
CES-STPG-GY-4X3 - Cable sleeve 0801710
-
CES-STPG-GY-4X4 - Cable sleeve 0801711
-
CES-STPG-GY-4X5 - Cable sleeve 1410136
-
CES-STPG-GY-4X6 - Cable sleeve 1410149
-
CES-SRG-BK-2 - Cable sleeve 0801635
-
CES-SRG-BK-3 - Cable sleeve 0801633
-
CES-SRG-BK-4 - Cable sleeve 0801632
-
CES-SRG-BK-5 - Cable sleeve 0801630
-
CES-SRG-BK-6 - Cable sleeve 0801628
-
CES-SRG-BK-7 - Cable sleeve 0801627
-
CES-SRG-BK-8 - Cable sleeve 0801625
-
CES-SRG-BK-9 - Cable sleeve 0801622
-
CES-SRG-BK-10 - Cable sleeve 0801620
-
CES-SRG-BK-11 - Cable sleeve 0801618
-
CES-SRG-BK-12 - Cable sleeve 0801617
-
CES-SRG-BK-13 - Cable sleeve 0801616
-
CES-SRG-BK-14 - Cable sleeve 0801615
-
CES-SRG-BK-15 - Cable sleeve 1410563
-
CES-SRG-BK-16 - Cable sleeve 1410576
-
CES-SRG-BK-17 - Cable sleeve 1410589
-
CES-LRG-BK-15 - Cable sleeve 0801619
-
CES-LRG-BK-16 - Cable sleeve 0801621
-
CES-LRG-BK-17 - Cable sleeve 0801624
-
CES-LRG-BK-18 - Cable sleeve 0801626
-
CES-LRG-BK-19 - Cable sleeve 0801629
-
CES-LRG-BK-20 - Cable sleeve 0801631
-
CES-LRG-BK-21 - Cable sleeve 0801634
-
CES-LRG-BK-22 - Cable sleeve 0801637
-
CES-LRG-BK-23 - Cable sleeve 0801638
-
CES-LRG-BK-24 - Cable sleeve 0801639
-
CES-LRG-BK-25 - Cable sleeve 0801640
-
CES-LRG-BK-26 - Cable sleeve 0801643
-
CES-LRG-BK-27 - Cable sleeve 0801644
-
CES-LRG-BK-28 - Cable sleeve 0801646
-
CES-LRG-BK-29 - Cable sleeve 0801648
-
CES-LRG-BK-30 - Cable sleeve 0801650
-
CES-LRG-BK-31 - Cable sleeve 0801653
-
CES-LRG-BK-32 - Cable sleeve 0801654
-
CES-LRG-BK-33 - Cable sleeve 0801656
-
CES-SRG-BK-2X3 - Cable sleeve 1410398
-
CES-SRG-BK-2X4 - Cable sleeve 1410408
-
CES-SRG-BK-2X5 - Cable sleeve 0801657
-
CES-SRG-BK-2X6 - Cable sleeve 0801664
-
CES-SRG-BK-2X7 - Cable sleeve 1410084
-
CES-SRG-BK-2X8 - Cable sleeve 1410097
-
CES-SRG-BK-2X9 - Cable sleeve 1410411
-
CES-SRG-BK-4X3 - Cable sleeve 0801665
-
CES-SRG-BK-4X4 - Cable sleeve 0801666
-
CES-SRG-BK-4X5 - Cable sleeve 1410107
-
CES-SRG-BK-4X6 - Cable sleeve 1410152
-
CES-LRC-BK - Cable sleeve 0801719
-
CES-LRG-BK - Blind sleeve 0801671
-
CES-SRC-BK - Cable sleeve 0801718
-
CES-SRG-BK - Blind sleeve 0801670
-
CES-STPG-GY - Blind sleeve 0801715
-
CES-LTPG-GY - Blind sleeve 0801716
-
SF-BIT-HEX 3-50 - Screw insert 1212647
-
SF-M BH - Screwdriver 1212070
Your advantages
Can also be used for standard panel cutouts for heavy-duty industrial connectors
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem