The Fieldline Modular FLM BK ETH M12 DI8 M12 bus coupler with 8 digital inputs couples a Fieldline Modular local bus station to an Ethernet network and is also used for measuring digital signals. The bus coupler consists of two Ethernet connections that are designed as D-coded M12 sockets. Additional Ethernet devices can be connected due to the integrated, manageable 3-port switch to implement a line structure. The transmission speeds are 10 Mbps and 100 Mbps and are automatically selected by the device (auto negotiation). The interfaces can automatically interchange the receive and transmit cables (autocrossover). Following network protocols are supported by the FLM BK ETH M12 DI8 M12 bus coupler:
– Modbus/TCP
– Modbus/UDP
– DDI (Device Driver Interface)
The Ethernet bus coupler provides a powerful local bus as lower-level bus. The total length of the local bus is 20 m and it can connect up to 16 I/O units. Selectable transmission speeds in the range 500 kBaud to 2 Mbaud allow for flexible adaptation to the application and also permit savings on warehousing costs. The local bus connection is provided by 5-pos. B-coded M12 connectors. The four double-occupied sensor slots can be assigned through 5-pos. A-coded M12 connectors with sensors in 2, 3 or 4 conductor technology respectively.
The sensor supply is short-circuit and overload-protected and thus guarantees a high plant availability. The diagnosis and status indicators for voltage supply, network and local bus operation with the corresponding monitoring functions reduce bus downtime and provide support if service becomes necessary.
The high-performance SPEEDCON technology used allows connection times to be reduced by up to 90 %. The classic M12 connections can continued to be used with full compatibility.
FLM BK ETH M12 DI 8 M12-2TX
-
Bus coupler
2736916
The Ethernet bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 70 mm |
Height | 178 mm |
Depth | 50 mm |
Drill hole spacing | 178 mm |
Color | anthracite |
Ethernet (Modbus TCP) | |
Connection method | M12 connector, D-coded |
Designation connection point | Copper cable |
Number of positions | 4 |
Transmission speed | 10/100 Mbps (auto negotiation) |
Fieldbus: Local bus gateway | |
Designation | Local bus gateway |
Connection method | M12 connector, B-coded |
Transmission speed | 500 kbaud/2 Mbaud, can be selected |
Max. length of local bus | 20 m |
Max. number of local bus devices | 16 |
System limits | |
Number of local bus devices that can be connected | max. 16 |
Number of devices with parameter channel | max. 16 |
Module | |
Process data channel | 8 bit |
Input address area | 8 bit |
Output address area | 0 bit |
Register length | 8 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 (EN 61131-2 type 1) |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Filter time | 3 ms |
Protective circuit | Short-circuit protection, overload protection of the sensor supply; Reverse polarity protection |
Product type | I/O component |
Product family | Fieldline |
Type | modular |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | max. 118 mA (At 2 Mbaud) |
typ. 118 mA (At 2 Mbaud) | |
max. 60 mA (At 500 kBaud) | |
typ. 60 mA (At 500 kBaud) | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 5 mA (plus power supply for sensors) |
max. 600 mA | |
Supply: Module electronics | |
Connection method | M12 connector |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Supply current | < 100 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: To I/O | 500 V DC |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting, optionally on mounting panel |
Panel mounting |
Item number | 2736916 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI41B |
Product key | DRI41B |
Catalog page | Page 189 (C-6-2019) |
GTIN | 4046356094283 |
Weight per piece (including packing) | 343,2 g |
Weight per piece (excluding packing) | 280 g |
Customs tariff number | 85176200 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
VS-M12MSD-RJ45-931/ 0,5 - Network cable 1657562
-
VS-M12MSD-RJ45-931/ 5,0 - Network cable 1657591
-
SAC-4P-M12MSD/ 2,0-930 - Bus system cable 1524006
-
SAC-4P-M12MSD/ 5,0-930 - Bus system cable 1524019
-
SAC-4P-M12MSD/10,0-930 - Bus system cable 1524022
-
SAC-4P-M12MSD/15,0-930 - Bus system cable 1524035
-
SAC-4P-M12MSD/ 2,0-930/M12MSD - Bus system cable 1521533
-
SAC-4P-M12MSD/ 5,0-930/M12MSD - Bus system cable 1524051
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSD-4CON-PG 7-SH - Data connector 1521258
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
CONFIG+ DEMO - Configuration and diagnostic software 2868046
-
CONFIG+ - Configuration and diagnostic software 2868059
-
CONFIG+ CPY - Configuration and diagnostic software 2868062
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
-
IPASSIGN - Software 2701094
Your advantages
Modbus/TCP
8 inputs, 24 V DC
M12 connection technology with SPEEDCON fast locking system
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem