SAC-4P-M12MSD/ 5,0-930/M12MSD
-
Bus system cable
1524051
Bus system cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 5 m
Product details
| Sensor type | Ethernet |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | Ethernet |
| Signal type/category | Ethernet CAT5, 100 Mbps |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 4 |
| Coding type | D (Data) |
| Connection 2 | |
| Type | Plug straight M12 |
| Number of positions | 4 |
| Coding type | D (Data) |
| Cable length | 5 m |
| Ethernet [930] | |
| Dimensional drawing |
|
| Cable weight | 54 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Ethernet [930] |
| Signal runtime | 46 ns/m |
| Signal speed | 0.72 c |
| Conductor structure signal line | 7x 0.20 mm |
| AWG signal line | 24 |
| Conductor cross section | 0.25 mm² |
| Wire diameter incl. insulation | 1.4 mm |
| External cable diameter | 8 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Cell PE |
| Single wire, color | white-green, white-orange |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 2 cores with 2 fillers to the core |
| Optical shield covering | 65 % |
| Max. conductor resistance | 84 mΩ/m |
| Insulation resistance | 5 GΩ*km |
| Wave impedance | 100 Ω ±5 % |
| Working capacitance | 42.5 pF |
| Nominal voltage, cable | 125 V |
| Test voltage | 1000 V |
| Smallest bending radius, fixed installation | min. 40 mm |
| Smallest bending radius, movable installation | min. 40 mm |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Ambient temperature (operation) | -20 °C ... 70 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 70 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | 0 °C ... 50 °C (Cable, flexible installation) |
| Item number | 1524051 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF1CJI |
| GTIN | 4017918969028 |
| Weight per piece (including packing) | 334,5 g |
| Weight per piece (excluding packing) | 314,6 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem