FL IL 24 BK-B-PAC
-
Bus coupler
2862327
Inline, Bus coupler, Ethernet, RJ45 jack, degree of protection: IP20
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 90 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color | green |
| Ethernet | |
| No. of channels | 1 |
| Connection method | RJ45 jack |
| Note on the connection method | Autonegotiation |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Inline local bus | |
| Connection method | Inline data jumper |
| System limits | |
| Number of local bus devices that can be connected | max. 63 |
| Number of devices with parameter channel | max. 8 |
| Number of supported branch terminals with remote bus branch | 0 |
| Module | |
| ID code (hex) | none |
| Functionality | |
| Basic functions | Ethernet: Termination device, TCP/IP protocol, BootP-capable |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Transmission medium | Twisted pair cable 0.14 mm² ... 0.22 mm² |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.5 A (with max. number of connected I/O terminal blocks) |
| typ. 92 mA (without connected Inline I/O terminals) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 2 A DC (observe derating) |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC (observe derating) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (DIN EN 61131-2) |
| Mounting type | DIN rail mounting |
| Item number | 2862327 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI11B |
| Product key | DRI11B |
| GTIN | 4017918894726 |
| Weight per piece (including packing) | 350,3 g |
| Weight per piece (excluding packing) | 270 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
IBS OPC SERVER - Programming software 2729127
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
E/UK - End bracket 1201442
-
CONFIG+ DEMO - Configuration and diagnostic software 2868046
-
CONFIG+ - Configuration and diagnostic software 2868059
-
CONFIG+ CPY - Configuration and diagnostic software 2868062
-
IPASSIGN - Software 2701094
Your advantages
Diagnostic and status indicators
Transmission speed of 10 Mbps and 100 Mbps
EtherNet TCP/IP™
Up to 63 I/O terminals can be connected
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem