FL CAT5 FLEX
-
Installation cable
2744830
By the meter, Installation cable, Ethernet CAT5 (100 Mbps), shielded, PUR halogen-free, water blue RAL 5021, 4-wire (2x2xAWG26/7, SF/UTP), color single wire: white/orange-orange, white/green-green, cable length: Free entry (1.0 ... 1000.0 m)
Product details
| Product type | Data cable by the meter |
| Number of positions | 4 |
| Nominal voltage UN | 48 V AC |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Cable length | Free entry (1.0 ... 1000.0 m) |
| Ethernet [93E] | |
| Dimensional drawing |
|
| Cable weight | 43 kg/km |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Ethernet [93E] |
| Conductor structure | 2x2xAWG26/7, SF/UTP |
| Signal runtime | 4.3 ns/m |
| Signal speed | 0.77 c |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 2x 2x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm -0.2 mm |
| External cable diameter | 5.75 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foam-Skin PE |
| Single wire, color | white/orange-orange, white/green-green |
| Twisted pairs | 2 cores to the pair |
| Overall twist | Two pairs with two fillers to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 284 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
| Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
| Cable capacity | nom. 48 nF/km (At 800 Hz) |
| Nominal voltage, cable | 50 Vrms |
| 125 V (Peak value, not for high-power applications) | |
| Test voltage Core/Core | 1000 Vrms |
| Test voltage Core/Shield | 500.00 Vrms |
| Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
| Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
| Tensile strength | ≤ 50 N (temporary) |
| ≤ 10 N (Permanent) | |
| Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
| 57 dB/m (at 4 МHz) | |
| 52 dB/m (at 10 MHz) | |
| 50 dB/m (at 16 MHz) | |
| 47 dB/m (at 20 МHz) | |
| 45 dB/m (at 31.25 МHz) | |
| 40 dB/m (at 62.5 МHz) | |
| 36 dB/m (at 100 MHz) | |
| Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
| 5.64 dB/m (at 4 МHz) | |
| 5.12 dB/m (at 10 MHz) | |
| 4.89 dB/m (at 16 MHz) | |
| 4.57 dB/m (at 20 МHz) | |
| 4.34 dB/m (at 31.25 МHz) | |
| 3.77 dB/m (at 62.5 МHz) | |
| 3.31 dB/m (at 100 MHz) | |
| Shield attenuation | 0.028 dB/m (with 1 MHz) |
| 0.06 dB/m (at 4 МHz) | |
| 0.085 dB/m (at 10 MHz) | |
| 0.115 dB/m (at 16 MHz) | |
| 0.128 dB/m (at 20 МHz) | |
| 0.162 dB/m (at 31.25 МHz) | |
| 0.23 dB/m (at 62.5 МHz) | |
| 0.29 dB/m (at 100 MHz) | |
| Flame resistance | according to VDE 0482 Part 265-2-1 |
| according to IEC 332-1 | |
| Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (installation) | -5 °C ... 60 °C |
| Item number | 2744830 |
| Packing unit | 1 m |
| Minimum order quantity | 1 m |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| GTIN | 4017918600501 |
| Weight per piece (including packing) | 40,24 g |
| Weight per piece (excluding packing) | 40,24 g |
| Customs tariff number | 85444993 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 10.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,214 kg CO2e |
Compatible products
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL-PP-RJ45-SCC - Patch panel 2901642
-
FL-PP-RJ45-SC - Patch panel 2901643
-
FL-PP-RJ45-LSA - Patch panel 2901645
-
FL-PP-RJ45/RJ45 - Patch panel 2901646
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 100-RJ/SC - Network isolator 2313928
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL CAT5 HEAVY CONF/ - Network cable 2744827
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX CONF/ - Network cable 2744843
-
FL CAT5 TERMINAL BOX - Patch panel 2744610
-
FL CRIMPTOOL - Assembly tool 2744869
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem