FL CAT5 FLEX CONF/
-
Network cable
2744843
CAT5-SF/UTP cable (J-LI02YS(ST)C H 2 x 2 x 26 AWG), light-duty, flexible installation cable 2 x 2 x 0.14 mm2, stranded, shielded, outer sheath: 5.75 mm ± 0.15 mm diameter, preassembled on both sides with RJ45 plug, crossover or line assignment
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 STANDARD CAT5 |
| Application | Flexible installation |
| Number of positions | 4 |
| Connection profile | RJ45 |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 |
| Transmission speed | 100 Mbps |
| Wave impedance | 100 Ω |
| Tensile strength short-term/long-term | 50N bei Installation / 10N nach Installation |
| Flammability rating according to UL 94 | V0 |
| Outer sheath, material | Plastic |
| External dimensions | |
| External diameter min. | 5.6 mm |
| External diameter max. | 5.9 mm |
| Cable weight | 43.00 kg/km |
| Cable abbreviation | J-LI02YS(ST) CH 2 x 2 x 26 AWG |
| Outer sheath, material | Plastic |
| External sheath, color | water blue RAL 5021 |
| Single wire, material | Foam skin (polyethylene) |
| Individual wire diameter | 1 mm (wires to pairs, pairs are arranged to form a cable core) |
| Single wire, cross section | 0.14 mm² |
| Single wire, color | white/orange-orange (pair 1) |
| Wave impedance | 100 Ω ±15 % |
| Loop resistance | ≤ 284.00 Ω/km |
| Working capacitance | 48 nF (per kilometer) |
| Smallest bending radius, fixed installation | 30 mm |
| Tensile strength short-term/long-term | 50N bei Installation / 10N nach Installation |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 60 °C (Cable, flexible installation) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Item number | 2744843 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABNABG |
| Product key | ABNABG |
| Weight per piece (excluding packing) | 19,8 g |
| Customs tariff number | 85444993 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NBC-R4OC/0,3-BC5/R4OC - Patch cable 1227558
-
NBC-R4OC/0,5-BC5/R4OC - Patch cable 1227559
-
NBC-R4OC/1,0-BC5/R4OC - Patch cable 1227560
-
NBC-R4OC/1,5-BC5/R4OC - Patch cable 1227561
-
NBC-R4OC/2,0-BC5/R4OC - Patch cable 1227562
-
NBC-R4OC/3,0-BC5/R4OC - Patch cable 1227563
-
NBC-R4OC/5,0-BC5/R4OC - Patch cable 1227564
-
NBC-R4OC/7,5-BC5/R4OC - Patch cable 1227565
-
NBC-R4OC/0,3-BC6A/R4OC - Patch cable 1227572
-
NBC-R4OC/0,5-BC6A/R4OC - Patch cable 1227573
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/1,5-BC6A/R4OC - Patch cable 1227578
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/3,0-BC6A/R4OC - Patch cable 1227581
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/7,5-BC6A/R4OC - Patch cable 1227585
-
NBC-R4OC/10,0-BC6A/R4OC - Patch cable 1227588
-
NBC-R4OC/12,5-BC6A/R4OC - Patch cable 1227590
-
NBC-R4OC/15,0-BC6A/R4OC - Patch cable 1227591
-
NBC-R4OC/20,0-BC6A/R4OC - Patch cable 1227593
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem