The bus coupler is intended for use within an Ethernet network (IEC 61850, MMS, GOOSE). The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler.
AXL F BK SAS
-
Bus coupler
2701457
Axioline F, Bus coupler, Ethernet (IEC 61850, MMS, GOOSE), RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.1 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Supported protocols | MMS |
| GOOSE | |
| SNMP | |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| SNTP | |
| Ethernet (IEC 61850, MMS, GOOSE) | |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (Half or full duplex mode (automatic detection, can be adjusted manually)) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Service | |
| Number of interfaces | 1 |
| Connection method | Micro USB type B |
| System limits | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (observe temperature derating) |
| Scope of supply | including bus base module and Axioline F connector |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 3.7 W |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 570 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Ethernet interface 1 / Ethernet interface 2 | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / 24 V communications voltage (UL) feed-in | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / 24 V communications voltage (UL) feed-in | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 1 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet interface 2 / functional ground | 1500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V communications voltage (UL) feed-in / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (Mounting position: panel mounting on horizontal DIN rail) |
| -25 °C ... 55 °C (Mounting position: any) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (observe temperature derating) |
| Item number | 2701457 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI21G |
| Product key | DRI21G |
| GTIN | 4046356753982 |
| Weight per piece (including packing) | 232,2 g |
| Weight per piece (excluding packing) | 177 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 4,4'-isopropylidenediphenol (CAS: 80-05-7) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 48767cd9-b280-46ad-bfc4-27ffe5881112 |
Compatible products
-
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
ZB 20,3 AXL UNPRINTED - Zack marker strip 0829579
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
EMT (35X18,7)R - Insert label 0801831
-
D-LAN-CAT.5-FP - Surge protection device 2800723
-
PTCB E1 24DC/1-8A NO - Electronic circuit breaker 2908262
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
Your advantages
2 Ethernet ports (with integrated switch)
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Supports IEC 61850, MMS, and GOOSE
BootP and DHCP
Firmware can be updated
Web-based management
Supports operation of the digital and analog modules of the Axioline F and Axioline SE product families
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem