D-LAN-CAT.5-FP
-
Surge protection device
2800723
Fine surge protection for data networks up to 1 Gbps. For use in Ethernet, Power over Ethernet (PoE, mode A and mode B), token ring, ISDN, and DS1. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35 DIN rails.
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | B2 |
C1 | |
VDE requirement class | B2 |
C1 | |
Type | Attachment plug for DIN rail mounting |
Number of positions | 8 |
Wire pairs per module | 4 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Connection method | RJ45 |
Dimensional drawing |
|
Width | 28 mm |
Height | 110 mm |
Depth | 60 mm (incl. NS 35 adapter) |
Color | gray (RAL 7042) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V0 |
Housing material | ABS |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Ground/Shield |
Maximum continuous operating voltage UC | ± 48 V DC |
Maximum continuous voltage UC (line-line) | ± 5 V DC (±57 V DC/PoE+) |
Rated current | ≤ 1.5 A (25 °C) |
Operating effective current IC at UC | ≤ 600 µA |
Nominal discharge current In (8/20) µs (line-line) | 350 A |
Nominal discharge current In (8/20) µs (line-ground) | 350 A |
Nominal pulse current Ian (10/700) µs (line-line) | ≤ 25 A |
Nominal pulse current Ian (10/700) µs (line-earth) | ≤ 25 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 25 V |
≤ 90 V (PoE) | |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 750 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 25 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 750 V |
Residual voltage at In (conductor-conductor) | ≤ 35 V (C1 - 350 A) |
≤ 110 V (C1 - 350 A) | |
Residual voltage at In (conductor-ground) | ≤ 700 V (C1 - 350 A) |
Voltage protection level Up (line-line) | ≤ 20 V (B2 - 1 kV / 25 A) |
≤ 90 V (B2 - 1 kV / 25 A - PoE) | |
≤ 35 V (C1 - 700 V/350 A) | |
≤ 110 V (C1 - 700 V/350 A - PoE) | |
Voltage protection level Up (line-earth) | ≤ 700 V (B2 - 1 kV / 25 A) |
≤ 700 V (C1 - 700 V/350 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | ≤ 1 dB (100 MHz/100 Ω) |
Near-end crosstalk attenuation | ≤ 63.3 dB (1 MHz/100 Ω) |
≤ 43.6 dB (16 MHz/100 Ω) | |
≤ 30.1 dB (100 MHz/100 Ω) | |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | 250 MHz |
Capacity (Core-Core) | typ. 15 pF (f= 1 MHz / VR= 0 V) |
Capacity (Core-Earth) | typ. 5 pF (f= 1 MHz / VR= 0 V) |
Impulse durability (line-line) | B2 - 1 kV / 25 A |
C1 - 700 V / 350 A | |
Impulse durability (line-earth) | B2 - 1 kV/25 A |
C1 - 700 V/350 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % |
VDE requirement class | B2 |
C1 | |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664 |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | GB/T 18802.21 |
Note | 2004 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
Item number | 2800723 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3112 |
Product key | CL3112 |
GTIN | 4046356730273 |
Weight per piece (including packing) | 173,2 g |
Weight per piece (excluding packing) | 90 g |
Customs tariff number | 85363010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171503 |
ECLASS-15.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 42dee6a1-a98c-42fb-9e5e-407c2bd16dbf |
Compatible products
Your advantages
Category 5 and category 6 data networks
Reliable transmission speeds up to 1 Gbps
Protective adapter for 8 signal paths via RJ45 connector
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem