AXL SE FSDO4/2 2A
-
Safety module
1090205
Axioline Smart Elements, Digital output module, Functional safety, Failsafe over EtherCAT®, Safe digital outputs: 2 (2-channel assignment), 4 (1-channel assignment), 24 V DC, 2 A, connection technology: 2-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | yellow (RAL 1018) |
| FSoE | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Programming data | |
| Input address area | 6 Byte (FSoE) |
| Output address area | 6 Byte (FSoE) |
| Fieldbus data telegram | |
| Required configuration data | 5 Byte |
| Digital: | |
| Output name | Safe digital outputs |
| Output description | EN 61131-2 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 2 (2-channel assignment) |
| 4 (1-channel assignment) | |
| Protective circuit | Short-circuit protection, overload protection of the outputs; electronic |
| Output voltage | 24 V DC |
| Output current | max. 2 A (per output) |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 4 A |
| Nominal output voltage | 24 V DC |
| Load min. | 1.5 kΩ (at nominal voltage) |
| Output voltage when switched off | < 5 V |
| Output current when switched off | < 2 mA |
| Nominal load, inductive | 48 VA (1 H; 12 Ω; at nominal voltage) |
| Nominal load, ohmic | 48 W (12 Ω, at nominal voltage) |
| Switching frequency | 1 Hz (0.2 Hz at > 1 A) |
| Reverse voltage resistance to short pulses | no |
| Behavior with overload | Switch-off of the relevant output, restart upon acknowledgment |
| Behavior with inductive overload | Output can be destroyed |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Application | Functional safety |
| Failsafe over EtherCAT® | |
| Type | modular |
| Mounting position | any |
| Operating mode | FSoE |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (EN 60664-1) |
| Maximum power dissipation for nominal condition | typ. 871 mW |
| Potentials | |
| Protection | external fusing via the system in which the Smart Element is used |
| Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
| Polarity reversal protection of the supply voltage; via the system in which the Smart Element is used | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA (at UBus 5 V DC) |
| typ. 93 mA (at UBus 5 V DC) | |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 30 mA ((Supply from UP with 30 V DC, all outputs set, without supply to the actuators)) |
| typ. 25 mA ((Supply from UP with 24 V DC, all outputs set, without supply to the actuators)) | |
| Power consumption | min. 403 mW |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | IEC 60664-1 |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | any |
| Item number | 1090205 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNA831 |
| Product key | DNA831 |
| GTIN | 4055626898834 |
| Weight per piece (including packing) | 48.43 g |
| Weight per piece (excluding packing) | 36 g |
| Customs tariff number | 85389091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 18039558-d47d-4a24-bf59-844d5a423746 |
| EF3.1 Climate Change | |
| CO2e kg | 11.412 kg CO2e |
Compatible products
Your advantages
Up to SIL 3 in accordance with EN 61508
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
4 safe outputs for 1-channel assignment
2 safe outputs for 2-channel assignment
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150