The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

CRIMPFOX 10T-F - Crimping pliers
1134913

Crimping pliers, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm2, max. cross section: 10 mm2, For TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, frontal insertion, compression: Trapezoidal crimp, weight 302 g, black

Product details









Your advantages

Large cross section range from 0.14 mm² ... 10 mm²
For ferrules up to a length of 18 mm
Comfortable to use, thanks to low grip span with optimum manual force progression
Process reliability, thanks to pressure lock and self-adjusting die
Suitable for TWIN ferrules, thanks to continuous automatic adjustment