The Axioline F backplane is intended for use in a station that is opened by an Axioline F bus coupler or an Axiocontrol. The backplane has four “Smart Element Interface” slots to accept Axioline Smart Elements.
AXL F BP SE4
-
Module carrier
1088135
Axioline F, Backplane, 4 slots for Axioline Smart Elements, transmission speed in the local bus: 100 Mbps, degree of protection: IP20
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 40 mm |
| Height | 122.4 mm |
| Depth | 36.9 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Complete module width | 40 mm |
| Complete module height | 124.6 mm |
| Complete module depth | 76.1 mm |
| Note | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Smart Element interface | |
| Number of interfaces | 4 |
| Connection method | Card edge connector |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | Panel mounting on horizontal or vertical DIN rail |
| Special properties | 4 slots for Axioline Smart Elements |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.6 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | 3.3 V DC (using card edge connectors) |
| Potentials: I/O supply feed-in (UP) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 16 A (provide external protection) |
| max. 12 A (Applications with UL approval, external fusing) | |
| Current consumption | min. 1.5 mA (without connected Smart Elements, with nominal voltage) |
| Protective circuit | Surge protection; Suppressor diode |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O supply feed-in (UP) |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 20 ... 14 |
| Stripping length | 8 mm |
| I/O supply feed-in (UP) | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 20 ... 14 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | Panel mounting on horizontal or vertical DIN rail |
| Item number | 1088135 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRIBU1 |
| Product key | DRIBU1 |
| GTIN | 4055626887487 |
| Weight per piece (including packing) | 118.933 g |
| Weight per piece (excluding packing) | 86.85 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242610 |
| ECLASS-15.0 | 27242610 |
ETIM
| ETIM 9.0 | EC001600 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | aa4ef70b-2445-4e85-95a9-9f7127084e2f |
| EF3.0 Climate Change | |
| CO2e kg | 4.882 kg CO2e |
Compatible products
Your advantages
Preparing the communications power supply for the plugged-in Axioline Smart Elements
Supply feed-in for the peripheral supply UP for the plugged in Axioline Smart Elements
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150