The FL ISOLATOR 100-M12 has been specifically developed for use in the railway industry. Featuring M12 connection technology and optional panel mounting, this network isolator can be used flexibly.
FL ISOLATOR 100-M12
-
Network isolator
2902985
Passive network isolator for electrical isolation in Ethernet networks. For the protection of Ethernet devices against potential differences of up to 4 kV. Can be used for transmission speeds of up to 100 Mbps. Ethernet connection via two M12 sockets (D-coded).
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Network isolator |
| MTTF | 18372 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 13381 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 3348 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 38062 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 12264 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | Port X1//port X2 |
| Insulation voltage input/output | 250 Vrms |
| Test voltage data interface/data interface | 4 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | passive module, no supply voltage required |
| Signal | Ethernet |
| PROFINET | |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps |
| Connection method | M12 connector, D-coded (female) |
| No. of channels | 1 |
| Tightening torque | ≤ 2 Nm |
| Transmission length | ≤ 100 m (Total length across both ports (dependent on data rate and cable used)) |
| Protocols supported | Transparent protocol for IPv4 and IPv6 |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Connection method | M12 connector, D-coded (female) |
| No. of channels | 1 |
| Dimensional drawing |
|
| Width | 66 mm |
| Height | 91 mm |
| Depth | 34 mm |
| Color (Housing) | black (RAL 9005) |
| Material (Housing) | Polycarbonate |
| Material (Lower part) | PC-ABS |
| Shielding | no connection to protective earth ground (PE) |
| capacitive isolation between both shield connections |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Vibration resistance according to IEC 61373, EN 61373 | Operation: Category 1, Class B |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms period, half-sine shock pulse |
| Storage/transport: 30g, 18 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP54 |
| Ambient temperature (operation) | -40 °C ... 75 °C (85°C for 10 min.; thereafter function can no longer be guaranteed - check device) |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Standards/regulations | EN 50121 and EN 50155 (for railway applications) |
| IEC 60571 | |
| IEC 62368 | |
| Suitable in accordance with SELV EN 50153 |
| Mounting type | Panel mounting |
| Item number | 2902985 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC332 |
| Product key | DNC332 |
| GTIN | 4046356727815 |
| Weight per piece (including packing) | 135.85 g |
| Weight per piece (excluding packing) | 94.91 g |
| Customs tariff number | 85176990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27240692 |
| ECLASS-15.0 | 27240692 |
ETIM
| ETIM 10.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
| SCIP | 257db5f4-4a92-404c-98c8-d7c6247b368d |
Compatible products
-
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
PP-RJ-RJ - Patch panel 2703015
-
PP-RJ-SC - Patch panel 2703016
-
PP-RJ-SCC - Patch panel 2703018
-
PP-RJ-IDC - Patch panel 2703019
-
PP-RJ-RJ-F - Patch panel 2703020
-
PP-RJ-SC-F - Patch panel 2703021
-
PP-RJ-SCC-F - Patch panel 2703022
-
PP-RJ-IDC-F - Patch panel 2703023
-
FL-PP-RJ45-LSA - Patch panel 2901645
-
FL-PP-RJ45/RJ45-B - Patch panel 2904933
-
FL EPA RMS - DIN rail adapter 2701133
-
NBC-M12MSD/ 2,0-93E/R4RC - Network cable 1407369
-
NBC-M12MSD/ 2,0-93E/R4AC - Network cable 1407361
Your advantages
No power supply required
Dielectric strength of up to 4 kV
Continuous insulation voltage of 250 VRMS
Protection against aggressive environmental influences, particularly harsh industrial environments, thanks to coated PCB
Approval for railway applications (rolling stock) in accordance with EN 50155 and EN 50121
Panel mounting
Extended temperature range of -40 °C ... +75 °C
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150