PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C
PoE injectors
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C, electrical isolation. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
PoE injector, 30 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20, expanded temperature range of -40°C ... 75°C
PoE injector, 30 W, RJ45 jack on screw terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, electrical isolation, shield contacting with strain relief, shield current monitoring, surge protection. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
PoE injector, 30 W, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, electrical isolation, shield contacting with strain relief, shield current monitoring, surge protection. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
PoE injector, 60 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20
PoE injector, 30 W, two RJ45 jacks, 10/100/1000 Mbps, DIN rail mounting, IP20
PoE injector, 15 W, two RJ45 jacks, 10/100/1000 Mbps, supply 100 V AC ... 240 V AC, desktop or panel mounting. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
PoE injector, 60 W, RJ45 jack on Push-in terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, electrical isolation, shield contacting with strain relief, shield current monitoring, surge protection. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
PoE injector, 60 W, RJ45 jack on IDC terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, electrical isolation, shield contacting with strain relief, shield current monitoring, surge protection. Product is being prepared for compliance with the Cyber Resilience Act (CRA).