Ethernet patch panels enable quick and easy connection between the field cabling and control cabinet cabling. The passive termination panels are a convenient alternative to the on-site assembly of RJ45 connectors.
FL-PP-RJ45/RJ45-B
-
Patch panel
2904933
Patch panel, narrow overall width, extended temperature range, two RJ45 jacks, 1:1 assignment, all-around shield, CAT5, 10/100 Mbps, DIN rail adapter, IP20
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Patch panel |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps |
| Connection method | RJ45 jack |
| Note on the connection method | CAT5 |
| No. of channels | 1 |
| Pin assignment | 1:1 |
| Transmission length | 100 m (including patch cables) |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Connection method | RJ45 CAT5 |
| No. of channels | 1 |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 78 mm |
| Depth | 44 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Cable impedance | 100 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≤ 2500 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 25g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 25 % ... 95 % (non-condensing) |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Mounting type | DIN rail mounting |
| Item number | 2904933 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DNC331 |
| Product key | DNC331 |
| GTIN | 4046356900836 |
| Weight per piece (including packing) | 40.43 g |
| Weight per piece (excluding packing) | 40 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170112 |
| ECLASS-15.0 | 19170112 |
ETIM
| ETIM 9.0 | EC001128 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
NBC-R4ACS/1,0-93B/R4ACS - Patch cable 1112817
-
NBC-R4ACS/2,0-93B/R4ACS - Patch cable 1112820
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
FL DIN RA - DIN rail adapter 2891053
-
PP-RJ-RJ - Patch panel 2703015
-
PP-RJ-RJ-F - Patch panel 2703020
Your advantages
CAT5e
Mounting on a DIN rail
10/100 Mbps
Easy and convenient extension for RJ45 cable
1:1 connection
Extended temperature range of -40 °C ... 85 °C
PoE-capable in accordance with IEEE 802.3bt, type 4
Slim design
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150