The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

XTTB 2,5 BU - Double-level terminal block
1453899

Double-level terminal block, nom. voltage: 800 V, Thermal continuous current Ith: 22 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space