CRIMPFOX-M
-
Crimping pliers
1212072
Basic pliers, for accommodating dies for a wide range of type of contacts
This product needs further products for operation.
Mandatory accessories
Product details
| Environmental Product Compliance | |
| California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
| Product type | Crimping tool |
| Compression | universal |
| Product property | Space-saving basic pliers for use in servicing |
| For accommodating various dies | |
| Parallel crimping process | |
| Tool-free die change | |
| Tool-free unlockable pressure lock | |
| Fastening lug for safety tape |
| Conductor connection | |
| Cross section range, metric | 0.1 mm² ... 50 mm² |
| Width | 64 mm |
| Height | 31 mm |
| Length | 234 mm |
| Color | black |
| Item number | 1212072 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH313A |
| Product key | BH313A |
| GTIN | 4046356452519 |
| Weight per piece (including packing) | 498.8 g |
| Weight per piece (excluding packing) | 498 g |
| Customs tariff number | 82032000 |
| Country of origin | SE |
ECLASS
| ECLASS-13.0 | 21043811 |
| ECLASS-15.0 | 21043811 |
ETIM
| ETIM 10.0 | EC000168 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CRIMPFOX-M SR 6-1/DIE - Crimp insert 1212471
-
CRIMPFOX-M SR 6-2/DIE - Crimp insert 1212472
-
CRIMPFOX-M SR 6-3/DIE - Crimp insert 1212473
-
CRIMPFOX-M 10/DIE - Crimp insert 1212080
-
CRIMPFOX-M 25/DIE - Crimp insert 1212081
-
CRIMPFOX-M 50/DIE - Crimp insert 1212082
-
CRIMPFOX-M RCI 2,5/DIE - Crimp insert 1212074
-
CRIMPFOX-M RCI 6/DIE - Crimp insert 1212073
-
CRIMPFOX-M RC 2,5/DIE - Crimp insert 1212078
-
CRIMPFOX-M RC 6/DIE - Crimp insert 1212079
-
CRIMPFOX-M RC 10/DIE - Crimp insert 1212077
-
CRIMPFOX-M SC 1/DIE - Crimp insert 1212083
-
CRIMPFOX-M SC 2,5/DIE - Crimp insert 1212084
-
CRIMPFOX-M SC 6/DIE - Crimp insert 1212085
-
CRIMPFOX-M CX-1/DIE - Crimp insert 1212087
-
CRIMPFOX-M CX-2/DIE - Crimp insert 1212088
-
CRIMPFOX-M CX-3/DIE - Crimp insert 1212089
-
CRIMPFOX-M RJ45/DIE - Crimp insert 1212090
-
CRIMPFOX-M RJ11/DIE - Crimp insert 1212091
-
CRIMPFOX-M HS-1/DIE - Crimp insert 1212282
-
CRIMPFOX-M FO/DIE - Crimp insert 1212086
-
CRIMPFOX-M SC 6-FL/DIE - Crimp insert 1212741
-
CRIMPFOX-M SCA 2,5/DIE - Crimp insert 1212742
-
CRIMPFOX-M SCA 2,5-1/DIE - Crimp insert 1212743
-
CRIMPFOX-M RC 10-1/DIE - Crimp insert 1212744
-
CRIMPFOX-M CX-4/DIE - Crimp insert 1212745
-
CRIMPFOX-M CX-5/DIE - Crimp insert 1212746
-
CRIMPFOX-M CX-6/DIE - Crimp insert 1212747
-
CRIMPFOX-M CX-7/DIE - Crimp insert 1212748
-
CRIMPFOX-M CX-8/DIE - Crimp insert 1212749
-
CRIMPFOX-M CX-9/DIE - Crimp insert 1212750
-
CRIMPFOX-M CX-10/DIE - Crimp insert 1212751
-
CRIMPFOX-M CX-11/DIE - Crimp insert 1212752
-
CRIMPFOX-M CX-12/DIE - Crimp insert 1212753
-
CRIMPFOX-M HS/DIE - Crimp insert 1219092
-
CRIMPFOX-M SR 6-1/DIE - Crimp insert 1212471
-
CRIMPFOX-M SR 6-2/DIE - Crimp insert 1212472
-
CRIMPFOX-M SR 6-3/DIE - Crimp insert 1212473
-
CRIMPFOX-M 10/DIE - Crimp insert 1212080
-
CRIMPFOX-M 25/DIE - Crimp insert 1212081
-
CRIMPFOX-M 50/DIE - Crimp insert 1212082
-
CRIMPFOX-M RCI 2,5/DIE - Crimp insert 1212074
-
CRIMPFOX-M RCI 6/DIE - Crimp insert 1212073
-
CRIMPFOX-M RC 2,5/DIE - Crimp insert 1212078
-
CRIMPFOX-M RC 6/DIE - Crimp insert 1212079
-
CRIMPFOX-M RC 10/DIE - Crimp insert 1212077
-
CRIMPFOX-M SC 1/DIE - Crimp insert 1212083
-
CRIMPFOX-M SC 2,5/DIE - Crimp insert 1212084
-
CRIMPFOX-M SC 6/DIE - Crimp insert 1212085
-
CRIMPFOX-M CX-1/DIE - Crimp insert 1212087
-
CRIMPFOX-M CX-2/DIE - Crimp insert 1212088
-
CRIMPFOX-M CX-3/DIE - Crimp insert 1212089
-
CRIMPFOX-M RJ45/DIE - Crimp insert 1212090
-
CRIMPFOX-M RJ11/DIE - Crimp insert 1212091
-
CRIMPFOX-M HS-1/DIE - Crimp insert 1212282
-
CRIMPFOX-M FO/DIE - Crimp insert 1212086
-
CRIMPFOX-M SC 6-FL/DIE - Crimp insert 1212741
-
CRIMPFOX-M SCA 2,5/DIE - Crimp insert 1212742
-
CRIMPFOX-M SCA 2,5-1/DIE - Crimp insert 1212743
-
CRIMPFOX-M RC 10-1/DIE - Crimp insert 1212744
-
CRIMPFOX-M CX-4/DIE - Crimp insert 1212745
-
CRIMPFOX-M CX-5/DIE - Crimp insert 1212746
-
CRIMPFOX-M CX-6/DIE - Crimp insert 1212747
-
CRIMPFOX-M CX-7/DIE - Crimp insert 1212748
-
CRIMPFOX-M CX-8/DIE - Crimp insert 1212749
-
CRIMPFOX-M CX-9/DIE - Crimp insert 1212750
-
CRIMPFOX-M CX-10/DIE - Crimp insert 1212751
-
CRIMPFOX-M CX-11/DIE - Crimp insert 1212752
-
CRIMPFOX-M CX-12/DIE - Crimp insert 1212753
-
CRIMPFOX-M HS/DIE - Crimp insert 1219092
Your advantages
The variety of inserts makes it a space-saving universal tool for all applications
One of the key features of the CRIMPFOX‑M crimping pliers is the way the crimp inserts can be quickly replaced without the need for tools
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150