You can integrate Axioline Smart Elements into systems with the Smart Element interface. The Smart Element acquires digital DC voltage signals in the low-voltage range. The proven in use optocouplers enable the safe electrical isolation of voltage circuits.
AXL SE DI4/2 48/60DC EA
-
Digital module
1348696
Axioline Smart Elements, Digital input module, Digital inputs: 4, 48 V DC ... 60 V DC, connection technology: 2-conductor, in accordance with IEC 61850-3, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Start time until ready to operate | < 500 ms |
| Programming data (LocalbusSlave) | |
| Process data channel | 16 bit |
| Input address area | 1 Byte |
| Output address area | 0 Byte |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 4 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input voltage range "0" signal | 0 V DC ... 20 V DC |
| Input voltage range "1" signal | 38 V DC ... 72 V DC |
| Nominal input current at UIN | 1.8 mA |
| Process data update | typ. 320 µs |
| Protective circuit | Polarity reversal protection of the inputs; Diode |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | in accordance with IEC 61850-3 |
| Insulation characteristics | |
| Overvoltage category | III (IEC 61010-2-201/EN 61010-2-201) |
| Pollution degree | 2 (IEC 61010-2-201/EN IEC 61010-2-201) |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Supply logic / digital input | 2.5 kV |
| Test voltage: 24 V supply (I/O) / digital input | 2.5 kV |
| Test voltage: Digital input / functional ground | 2.5 kV |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| 0.2 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 1g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Seismic events EN 60255-21-3/IEC 60255-21-3 | 1g horizontal, 0.5g vertical |
| Protection class | II (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Item number | 1348696 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRMBAB |
| Product key | DRMBAB |
| GTIN | 4063151665968 |
| Weight per piece (including packing) | 34.4 g |
| Weight per piece (excluding packing) | 32.8 g |
| Customs tariff number | 85389099 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
AXL F BP SE4 - Module carrier 1088135
-
AXL F BP SE6 - Module carrier 1088136
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
4 digital inputs with common ground connection
Signal voltage: 48 V DC ... 60 V DC
Ambient temperature during operation from -40°C ... 70°C
Satisfies environmental and EMC conditions in accordance with IEC 61850-3
Device rating plate stored
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150