cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 2 A |
VARIOFACE interface module, for 32 channels, each with an additional terminal block per signal for a common minus potential
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 50 |
No. of channels | 32 |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (DC) | ≤ 60 V DC |
Current (per branch) | ≤ 1 A |
Current (Voltage supply per byte) | ≤ 8 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7521-1BL00-0AB0 |
6ES7522-1BL00-0AB0 | |
6ES7522-1BL01-0AB0 | |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-OB32 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LX41C4 |
LX42C4 | |
LY41NT1P | |
LY42NT1P | |
LY41PT1P | |
LY42PT1P | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
QX41 | |
QX41-S1 | |
QX42 | |
QX42-S1 | |
QX71 | |
QX72 | |
QY41P | |
QY42P | |
QY71 | |
QH42P | |
QX82 | |
QX82-S1 | |
QY82P | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BL00-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
IC694MDL660 | |
Supported controller SIEMENS ET 200SP HA | |
Suitable terminal block | 6DL1193-6TP00-0BH1 |
6DL1193-6TP00-0DH1 | |
6DL1193-6TP00-0BM1 | |
6DL1193-6TP00-0DM1 | |
Suitable I/O module | 6DL1131-6BL00-0PH1 (Terminal Block H1/M1) |
6DL1132-6BL00-0PH1 (Terminal Block H1/M1) |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 (field level) | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 72 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
0.5 mm² ... 0.5 mm² (TWIN ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 12 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Pitch | 5.08 mm |
Status display present | no |
Item dimensions | |
Width | 190.8 mm |
Height | 89.6 mm |
Depth | 65.9 mm |
Color | gray (RAL 7042) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2289719 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK2181 |
Product key | DK2181 |
GTIN | 4017918057763 |
Weight per piece (including packing) | 419.1 g |
Weight per piece (excluding packing) | 315.08 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM 9.0 | EC002780 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |