Cable - FLK 50/4X14/EZ-DR/ 150/KONFEK
2296702

Round cable set; connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 1.5 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Ambient conditions
Degree of protection IP00
Degree of protection Installation location ≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70 °C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller SIEMENS S7-1500
Suitable I/O card 6ES7521-1BL10-0AA0
6ES7522-1BL10-0AA0
6ES7523-1BL00-0AA0
Supported controller SIEMENS S7-400
Suitable I/O card 6ES7421-1BL01-0AA0
6ES7422-1BL00-0AA0
6ES7422-7BL00-0AB0
Supported controller ALLEN-BRADLEY ControlLogix
Suitable I/O card 1756-IB32
1756-OB32
Supported controller ALLEN-BRADLEY PLC 5
Suitable I/O card 1771 IBN
1771 OBN
Supported controller HONEYWELL Experion PKS C200
Suitable I/O card TC-IDD 321
TC-ODD 321
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM
Suitable I/O card DDI 353
DDI 853
DAI 353
DAI 453
DDO 353
Supported controller SIEMENS S7-300 / ET 200 M
Suitable I/O card CPU 313C-2DP
CPU 314C-2PtP
6ES7321-1BL00-0AA0
6ES7322-1BL00-0AA0
6ES7323-1BL00-0AA0
6ES7331-7NF00-0AB0
6ES7331-7PF01-0AB0
6ES7331-7PF11-0AB0
6ES7350-2AH01-0AE0
6ES7357-4AH01-0AE0
CPU 314C-2DP
CPU 313C
CPU 313C-2PtP

Cable length 1.5 m
14X0.14 [PVC]
UL AWM Style 2464/1061
Number of positions 14
Shielded no
Cable type 14X0.14 [PVC]
Conductor type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 14x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 6.4 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 55 mm
Smallest bending radius, movable installation 104 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Splitting cable for four modules
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
IDC/FLK50 (1) IDC/FLK14-1 (9) = gray
IDC/FLK50 (2) IDC/FLK14-1 (11) = white-black
IDC/FLK50 (3) IDC/FLK14-1 (1) = black
IDC/FLK50 (4) IDC/FLK14-1 (2) = brown
IDC/FLK50 (5) IDC/FLK14-1 (3) = red
IDC/FLK50 (6) IDC/FLK14-1 (4) = orange
IDC/FLK50 (7) IDC/FLK14-1 (5) = yellow
IDC/FLK50 (8) IDC/FLK14-1 (6) = green
IDC/FLK50 (9) IDC/FLK14-1 (7) = blue
IDC/FLK50 (10) IDC/FLK14-1 (8) = violet
IDC/FLK50 (11) IDC/FLK14-1 (10) = white
IDC/FLK50 (12) IDC/FLK14-1 (12) = white-brown
IDC/FLK50 (13) IDC/FLK14-2 (9) = gray
IDC/FLK50 (14) IDC/FLK14-2 (11) = white-black
IDC/FLK50 (15) IDC/FLK14-2 (1) = black
IDC/FLK50 (16) IDC/FLK14-2 (2) = brown
IDC/FLK50 (17) IDC/FLK14-2 (3) = red
IDC/FLK50 (18) IDC/FLK14-2 (4) = orange
IDC/FLK50 (19) IDC/FLK14-2 (5) = yellow
IDC/FLK50 (20) IDC/FLK14-2 (6) = green
IDC/FLK50 (21) IDC/FLK14-2 (7) = blue
IDC/FLK50 (22) IDC/FLK14-2 (8) = violet
IDC/FLK50 (23) IDC/FLK14-2 (10) = white
IDC/FLK50 (24) IDC/FLK14-2 (12) = white-brown
IDC/FLK50 (25) IDC/FLK14-3 (9) = gray
IDC/FLK50 (26) IDC/FLK14-3 (11) = white-black
IDC/FLK50 (27) IDC/FLK14-3 (1) = black
IDC/FLK50 (28) IDC/FLK14-3 (2) = brown
IDC/FLK50 (29) IDC/FLK14-3 (3) = red
IDC/FLK50 (30) IDC/FLK14-3 (4) = orange
IDC/FLK50 (31) IDC/FLK14-3 (5) = yellow
IDC/FLK50 (32) IDC/FLK14-3 (6) = green
IDC/FLK50 (33) IDC/FLK14-3 (7) = blue
IDC/FLK50 (34) IDC/FLK14-3 (8) = violet
IDC/FLK50 (35) IDC/FLK14-3 (10) = white
IDC/FLK50 (36) IDC/FLK14-3 (12) = white-brown
IDC/FLK50 (37) IDC/FLK14-4 (9) = gray
IDC/FLK50 (38) IDC/FLK14-4 (11) = white-black
IDC/FLK50 (39) IDC/FLK14-4 (1) = black
IDC/FLK50 (40) IDC/FLK14-4 (2) = brown
IDC/FLK50 (41) IDC/FLK14-4 (3) = red
IDC/FLK50 (42) IDC/FLK14-4 (4) = orange
IDC/FLK50 (43) IDC/FLK14-4 (5) = yellow
IDC/FLK50 (44) IDC/FLK14-4 (6) = green
IDC/FLK50 (45) IDC/FLK14-4 (7) = blue
IDC/FLK50 (46) IDC/FLK14-4 (8) = violet
IDC/FLK50 (47) IDC/FLK14-4 (10) = white
IDC/FLK50 (48) IDC/FLK14-4 (12) = white-brown

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 4
Number of positions 14
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Controller level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 50
Insertion/withdrawal cycles > 50
Pitch 2.54 mm

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2296702
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK2131
Product Key CK2131
Catalog Page Page 537 (C-5-2019)
GTIN 4017918593728
Weight per Piece (including packing) 363 g
Weight per Piece (excluding packing) 349.8 g
Customs tariff number 85444221
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products