Cable - FLK 50/EZ-DR/ 250/KONFEK
2289104

Round cable set; connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 2.5 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Ambient conditions
Degree of protection IP00
Degree of protection Installation location ≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70 °C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller SIEMENS S7-1500
Suitable I/O card 6ES7521-1BL00-0AB0
6ES7521-1BL10-0AA0
6ES7522-1BL00-0AB0
6ES7522-1BL01-0AB0
6ES7522-1BL10-0AA0
6ES7523-1BL00-0AA0
6ES7531-7KF00-0AB0
6ES7531-7LH00-0AB0
6ES7531-7MH00-0AB0
6ES7531-7NF00-0AB0
6ES7531-7NF10-0AB0
6ES7531-7PF00-0AB0
6ES7532-5HF00-0AB0
Supported controller SIEMENS S7-300 / ET 200 M
Suitable I/O card CPU 313C
CPU 313C-2DP
CPU 313C-2PtP
CPU 314C-2DP
CPU 314C-2PtP
6ES7321-1BL00-0AA0
6ES7322-1BL00-0AA0
6ES7322-8BH01-0AB0
6ES7323-1BL00-0AA0
6ES7331-1KF01-0AB0
6ES7331-7NF00-0AB0
6ES7331-7NF10-0AB0
6ES7331-7PF01-0AB0
6ES7331-7PF11-0AB0
6ES7332-5HF00-0AB0
6ES7350-2AH01-0AE0
6ES7357-4AH01-0AE0
Supported controller SIEMENS S7-400
Suitable I/O card 6ES7421-1BL01-0AA0
6ES7421-7BH01-0AB0
6ES7421-7DH00-0AA0
6ES7422-1BL00-0AA0
6ES7422-7BL00-0AB0
6ES7431-0HH0-0AB0
6ES7431-1KF00-0AB0
6ES7431-1KF10-0AB0
6ES7431-1KF20-0AB0
6ES7431-7KF00-0AB0
6ES7431-7KF10-0AB0
6ES7431-7QH00-0AB0
6ES7432-1HF00-0AB0
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM
Suitable I/O card DDI 353
DDI 841
DDI 853
DAI 340
DAI 440
DAI 453
DDO 353
DDM 390
ACI 030
ACI 040
ATI 030
ARI 030
AVI 030
ACO 020
ACO 130
AVO 020
EHC 105
EHC 202
Supported controller ALLEN-BRADLEY ControlLogix
Suitable I/O card 1756-IA16I
1756-IB16D
1756-IB16I
1756-IB32
1756-IH16I
1756-OB32
1756-IF8
1756-IF16
1756-HSC
1756-M02AE
Supported controller HONEYWELL Experion PKS C200
Suitable I/O card TC-IDK 161
TC-IDX 161
TC-IDJ 161
TC-IDD 321
TC-ODD 321
TC-IAH 161

Cable length 2.5 m
50X0.14 [PVC]
UL AWM Style 2464/1061
Number of positions 50
Shielded no
Cable type 50X0.14 [PVC]
Conductor type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 50x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 10.3 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 86 mm
Smallest bending radius, movable installation 161 mm
Max. bending cycles 5000 (at a radius of ≥ 15x outside diameter)
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Cable for one module
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
IDC/FLK50 (1) IDC/FLK50 (1) = black
IDC/FLK50 (2) IDC/FLK50 (2) = brown
IDC/FLK50 (3) IDC/FLK50 (3) = red
IDC/FLK50 (4) IDC/FLK50 (4) = orange
IDC/FLK50 (5) IDC/FLK50 (5) = yellow
IDC/FLK50 (6) IDC/FLK50 (6) = green
IDC/FLK50 (7) IDC/FLK50 (7) = blue
IDC/FLK50 (8) IDC/FLK50 (8) = violet
IDC/FLK50 (9) IDC/FLK50 (9) = gray
IDC/FLK50 (10) IDC/FLK50 (10) = white
IDC/FLK50 (11) IDC/FLK50 (11) = white-black
IDC/FLK50 (12) IDC/FLK50 (12) = white-brown
IDC/FLK50 (13) IDC/FLK50 (13) = white-red
IDC/FLK50 (14) IDC/FLK50 (14) = white-orange
IDC/FLK50 (15) IDC/FLK50 (15) = white-yellow
IDC/FLK50 (16) IDC/FLK50 (16) = white-green
IDC/FLK50 (17) IDC/FLK50 (17) = white-blue
IDC/FLK50 (18) IDC/FLK50 (18) = white-violet
IDC/FLK50 (19) IDC/FLK50 (19) = white-gray
IDC/FLK50 (20) IDC/FLK50 (20) = brown-black
IDC/FLK50 (21) IDC/FLK50 (21) = brown-red
IDC/FLK50 (22) IDC/FLK50 (22) = brown-orange
IDC/FLK50 (23) IDC/FLK50 (23) = brown-yellow
IDC/FLK50 (24) IDC/FLK50 (24) = brown-green
IDC/FLK50 (25) IDC/FLK50 (25) = brown-blue
IDC/FLK50 (26) IDC/FLK50 (26) = brown-violet
IDC/FLK50 (27) IDC/FLK50 (27) = brown-gray
IDC/FLK50 (28) IDC/FLK50 (28) = brown-white
IDC/FLK50 (29) IDC/FLK50 (29) = green-black
IDC/FLK50 (30) IDC/FLK50 (30) = green-brown
IDC/FLK50 (31) IDC/FLK50 (31) = green-red
IDC/FLK50 (32) IDC/FLK50 (32) = green-orange
IDC/FLK50 (33) IDC/FLK50 (33) = green-blue
IDC/FLK50 (34) IDC/FLK50 (34) = green-violet
IDC/FLK50 (35) IDC/FLK50 (35) = green-gray
IDC/FLK50 (36) IDC/FLK50 (36) = green-white
IDC/FLK50 (37) IDC/FLK50 (37) = yellow-black
IDC/FLK50 (38) IDC/FLK50 (38) = yellow-brown
IDC/FLK50 (39) IDC/FLK50 (39) = yellow-red
IDC/FLK50 (40) IDC/FLK50 (40) = yellow-orange
IDC/FLK50 (41) IDC/FLK50 (41) = yellow-blue
IDC/FLK50 (42) IDC/FLK50 (42) = yellow-violet
IDC/FLK50 (43) IDC/FLK50 (43) = yellow-gray
IDC/FLK50 (44) IDC/FLK50 (44) = yellow-white
IDC/FLK50 (45) IDC/FLK50 (45) = gray-black
IDC/FLK50 (46) IDC/FLK50 (46) = gray-brown
IDC/FLK50 (47) IDC/FLK50 (47) = gray-red
IDC/FLK50 (48) IDC/FLK50 (48) = gray-orange
IDC/FLK50 (49) IDC/FLK50 (49) = gray-yellow
IDC/FLK50 (50) IDC/FLK50 (50) = gray-green

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 50
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Controller level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 50
Insertion/withdrawal cycles > 50
Pitch 2.54 mm

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2289104
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK2131
Product Key CK2131
Catalog Page Page 536 (C-5-2019)
GTIN 4017918057497
Weight per Piece (including packing) 404 g
Weight per Piece (excluding packing) 395.5 g
Customs tariff number 85444211
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products