AXC F 2000 EA
-
Controller
1551772
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) (Certification conditions see user documentation); Processor: Arm® Cortex®-A53, 3x 1.2 GHz.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | modular |
| Special properties | Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) Certification conditions see user documentation |
| Insulation characteristics | |
| Protection class | II (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II (IEC 61010-2-201/EN IEC 61010-2-201) |
| Pollution degree | 2 |
| Display | |
| Diagnostics display | no |
| Trusted Platform Module | TPM 2.0 |
| Flash memory | 4 GByte (internal flash memory) |
| SD card from Phoenix Contact (for external flash memory, see accessories) | |
| Retentive data storage | 1 Mbyte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | 12 Mbyte |
| Data storage system | 32 Mbyte (internal flash memory) |
| Axioline | |
| Amount of process data | max. 1482 Byte (per station (total input and output data)) |
| max. 1024 Byte (Axioline F local bus (input)) | |
| max. 1024 Byte (Axioline F local bus (output)) | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 (observe current consumption) |
| INTERBUS-Master | |
| Amount of process data (Axioline input/output data max.) | max. 1482 Byte (per station (total input and output data)) |
| Amount of process data (Axioline input data max.) | max. 1024 Byte (Axioline F local bus (input)) |
| Amount of process data (Axioline output data max.) | max. 1024 Byte (Axioline F local bus (output)) |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Industrial cybersecurity | yes |
| Programming data | |
| Register length (master) | 148 Byte |
| Functionality | |
| Programming languages supported | Symbolic flowchart (SFC) |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| C++ | |
| C# | |
| Java | |
| Python® | |
| Simulink® | |
| System requirements | |
| Application interface | OPC UA® |
| Real-time clock | |
| Realtime clock | yes |
| Description realtime clock | typ. 10 ppm, max. 20 ppm at 25°C |
| Potentials | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple (± 5 %)) |
| Power consumption | max. 16.2 W |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Relay | |
| Number of outputs | 1 |
| Connection method | ST |
| Contact switching type | Single contact, 1 changeover contact |
| Contact connection type | Socket/pin |
| Supported protocols | HTTP |
| HTTPS | |
| SFTP | |
| MQTT (via corresponding app) | |
| OPC UA® Server | |
| OPC UA® Client (via corresponding app) | |
| DHCP (via corresponding app) | |
| IEC 60870-5-101 (Via extension module) | |
| IEC 60870-5-104 | |
| IEC 61850 (via corresponding library) | |
| Modbus/RTU | |
| Modbus/TCP (via corresponding library) | |
| IPsec | |
| syslog | |
| DHCP | |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 3 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 100/1000/10000 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | max. 100 m |
| Width | 100 mm |
| Height | 126.93 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturers declaration, not evaluated by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C up to 2000 m above mean sea level (observe derating) |
| -40 °C ... 70 °C up to 3000 m above mean sea level (≥ 55°C (at maximum 1 A at UBus), observe derating) | |
| 55 °C ... 70 °C (Observe the requirements in the user manual for operation in the extended temperature range in accordance with IEC 61850-3.) | |
| -40 °C ... 70 °C (Observe the requirements in the user manual for operation in the extended temperature range in accordance with IEC 61850-3.) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-5 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion A, 6 kV contact discharge, 8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-5 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-5 Fast transients (burst)IEC 61000-4-4 Criterion A, 4 kV | |
| Immunity test in accordance with EN IEC 61000-6-5 Transient overvoltage (surge)IEC 61000-4-5 Criterion A, 4 kV asymmetrical, 2 kV symmetrical | |
| Immunity test in accordance with EN IEC 61000-6-5 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 pass |
| Mounting type | DIN rail mounting |
| Item number | 1551772 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRMBAA |
| Product key | DRMBAA |
| GTIN | 4067923029323 |
| Weight per piece (including packing) | 422.7 g |
| Weight per piece (excluding packing) | 356.8 g |
| Customs tariff number | 85371091 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
PLCNEXT ENGINEER - Programming software 1046008
-
MICRO SD 4GB PLCNEXT - Program/configuration memory 1881401
-
AXL BS 31 SPARE PART - Replacement part 1672303
-
AXL F BP SE4 EA - Module carrier 1398501
-
AXL SE RS485 EA - Communication module 1398499
-
AXL SE RS232 EA - Communication module 1281866
-
AXL SE DI4/2 110DC EA - Digital module 1285228
-
AXL SE DI4/2 48/60DC EA - Digital module 1348696
-
AXL SE DOR2 W 230 EA - Relay module 1398497
-
AXL SE RTD2 PT100 EA - Temperature module 1398500
-
AXL SE DI8/2 EA - Digital module 1398502
-
AXC F XT ETH 1TX - PLC extension module 2403115
-
AXC F XT KIT - PLC extension module 1383116
-
AXL BS 31 SPARE PART - Replacement part 1672303
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
Developed for the field of energy applications
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, IPsec, syslog
Contains licenses for IEC 60870-5-101/-104 and Modbus/RTU
Supports common fieldbus protocols (IEC 60870-5-101/-104, IEC 61850, Modbus TCP/RTU, Ethernet TCP/IP, etc.), for integration into existing energy technology systems and installations.
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Meets the highest security requirements of industrial automation – for the protection of your applications and data
Specially developed Axioline Smart Elements for maximum flexibility and scalability
3 independent Ethernet interfaces
Meets increased requirements in accordance with IEC 61850-3 Class H
Extended temperature range of -40 °C … +70 °C
Integrated cybersecurity meets security standards in accordance with IEC 62443 and IEC 62351-3
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150