You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is used to operate standard I/O devices with a serial interface on a bus system.
AXL SE RS485 EA
-
Communication module
1398499
Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 20 bytes, Transparent protocol, Modbus/RTU (client support), Modbus/RTU (server support); interface: RS-485: 1; Transmission speed: 0 bps ... 230400 bps; degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Start time until ready to operate | < 500 ms |
| RS-485 | |
| Number of interfaces | 1 |
| Connection method | Push-in connection |
| Note on the connection method | Use shielded cables. |
| Transmission speed | 0 bps ... 230400 bps (can be parameterized) |
| Transmission physics | Copper |
| Termination resistor | 120 Ω (active, integrated) |
| Data bits | 7 or 8 |
| Stop bits | 1 or 2 |
| Input buffer | 4 kByte |
| Output buffer | 1 kByte |
| Programming data (LocalbusSlave) | |
| Process data channel | 160 bit |
| Input address area | 20 Byte |
| Output address area | 20 Byte |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | Process data width: 20 bytes |
| Transparent protocol | |
| Modbus/RTU (client support) | |
| Modbus/RTU (server support) | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.35 W |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 10 mA |
| typ. 8 mA | |
| Current consumption | min. 6 mA (without connected peripherals) |
| Power consumption | max. 270 mW |
| min. 220 mW | |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; Polarity protection diode | |
| Protection | See the system in which the Smart Element is used. |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic supply / RS-485 interface | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / RS-485 interface | 2.5 kV |
| Test voltage: 24 V supply (I/O) / functional ground | 2.5 kV |
| Test voltage: RS-485 interface / functional ground | 2.5 kV |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Seismic events EN 60255-21-3/IEC 60255-21-3 | 1g horizontal, 0.5g vertical |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Item number | 1398499 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRMBAE |
| Product key | DRMBAE |
| GTIN | 4063151976736 |
| Weight per piece (including packing) | 36.8 g |
| Weight per piece (excluding packing) | 36 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
One serial input and output channel in RS-485 format
Modbus/RTU client and server support
Transmission speed can be set up to 230,400 bps
Number of data bits, stop bits and parity can be set
Ambient temperature during operation from -40°C ... 70°C
Satisfies environmental and EMC conditions in accordance with IEC 61850-3
Device rating plate stored
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150