The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 4+8+2PE, size: B24, power contacts: 4, control contacts: 8, Socket, Screw connection, 400 V, 80 A, 1.5 mm2 ... 16 mm2