The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Cable gland, material for screw connection: Brass, nickel-plated, application: Ex, external cable diameter 10 mm ... 17 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver-colored, with O-ring