The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, series: HC-M-...-120, Pin, turned, contact diameter: 9.5 mm, connection cross section: 95 mm2 ... 95 mm2, AWG 3/0...3/0 , contact material: Cu alloy