The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 4, power contacts: 4, control contacts: 0, Socket, Crimp connection, 690 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power