UM122-FLK16/EX-MB/8
-
Basic terminal block
2968467
Ex-module carrier, intrinsically safe, for accommodating 8 Process Interface modules (PI-Ex...).
Product details
| Product type | Module carrier |
| Application | Base element |
| Nominal voltage UN | 20 V DC ... 35 V DC |
| Supply | |
| Redundant supply | yes, decoupled from diodes |
| Power supply | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Note | 8 PCB screw termination blocks (3-pos.) |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 16 |
| Safety data | |
| Max. output voltage Uo | ≤ 30 V |
| Safety-related maximum voltage Um | 250 V |
| Status display present | no |
| Dimensional drawing |
|
| Width | 125 mm |
| Height | 127.5 mm |
| Depth | 92 mm |
| Depth NS 35/7,5 | 142.5 mm (with NS 35/7.5 coupling connector) |
| Depth NS 32 | 147.5 mm (with NS 32 coupling connector) |
| Depth NS 35/15 | 150 mm (with NS 35/15 coupling connector) |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V2 |
| Housing insulation material | Polyamide PA non-reinforced, polycarbonate PC, PVC |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex nA [ia Ga] IIC T4 Gc | |
| Certificate | KEMA 99ATEX7296 |
| PxCIF08ATEX2835325X | |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Mounting type | DIN rail mounting |
| Item number | 2968467 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| GTIN | 4017918939458 |
| Weight per piece (including packing) | 481.5 g |
| Weight per piece (excluding packing) | 425.2 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PI-EX-NAM/RNO-NE - Signal isolator 2835341
-
PI-EX-NAM/TO - Signal isolator 2835574
-
PI-EX-NAM/TO-P - Signal isolator 2865117
-
PI-EX-DO/REL-S - Signal isolator 2865120
-
PI-EX-IDS-I/I - Signal isolator 2835613
-
PI-EX-NAM/RNO-NE - Signal isolator 2835341
-
PI-EX-NAM/TO - Signal isolator 2835574
-
PI-EX-NAM/TO-P - Signal isolator 2865117
-
PI-EX-DO/REL-S - Signal isolator 2865120
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150