PI-EX-DO/REL-S
-
Signal isolator
2865120
Ex i binary output: Relay with intrinsically safe contact side. For switching intrinsically safe circuits. Control either with external switching voltages or floating switch contacts. With additional hand-operated level. Electrical isolation.
Product details
Product type | Relay Module |
Application | Digital OUT |
No. of channels | 1 |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Electrical isolation Output/supply | |
Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Control | |
Available input sources | External voltage actuated operation; 4 V DC < Us < 30 V DC: Relay picks up; Us < 2 V DC: Relay drops out |
Operation via external switching contact, switch closed: Relay picks up; switch open: Relay drops out |
Switching: Relay | |
Output description | intrinsically safe |
Contact switching type | 1 changeover contact |
Contact material | AgNi, + 5 µm Au |
Contact resistance per contact pair | ≤ 0.1 Ω |
Maximum switching voltage | 30 V DC |
Limiting continuous current | 300 mA (when intrinsically safe circuits are connected) |
Connection method | Plug-in connection |
Safety data | |
Safety-related maximum voltage Um | 250 V AC |
Status display | Green LED (supply voltage) |
Yellow LED (status display) |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 79 mm |
Depth | 118.4 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT and polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 G Ex nA nC IIC T4 Gc | |
Certificate | PxCIF07ATEX2865120X |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
Certificate | RU C-DE.AB72.B.00097/19 |
Item number | 2865120 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1XXX |
Product key | DK1XXX |
Catalog page | Page 464 (IF-2009) |
GTIN | 4017918956639 |
Weight per piece (including packing) | 98.4 g |
Weight per piece (excluding packing) | 67.02 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 72905b16-f9b4-455f-8a6e-7ff26a6eee23 |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116