PI-EX-NAM/TO
-
Signal isolator
2835574
Ex i binary input: NAMUR isolation amplifiers. For operating proximity sensors and switches in Ex areas. The binary signals are transmitted to a safe area. Transistor output (active), line fault detection. Electrical isolation.
Product details
| Order information: | The electronics module is plugged into a basic terminal block. |
| Product type | Isolating switch amplifier |
| Application | Digital IN |
| No. of channels | 1 |
| Electrical isolation between input and output | yes |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) |
| Electrical isolation Input/power supply | |
| Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | 25 mA |
| Power consumption | max. 0.6 W (24 V) |
| Signal: NAMUR | |
| Description of the input | intrinsically safe |
| Number of inputs | 1 |
| Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
| floating switch contacts | |
| Switch contacts with resistance circuit | |
| Switching threshold "0" signal current | < 1.2 mA (blocking) |
| Switching threshold "1" signal, current | > 2.1 mA (conductive) |
| Line fault detection | can be enabled/disabled via switch |
| Open-circuit voltage | 8.2 V DC ±10 % |
| Switching: Transistor | |
| Configurable/programmable | Can be inverted via slide switch |
| Continuous load current | 100 mA (short-circuit-proof) |
| Signal | |
| Number of outputs | 1 |
| Max. voltage output signal | UA = UB - 2 V |
| Switching behavior | Can be inverted via slide switch |
| Switching frequency | max. 1.2 kHz (DC) |
| Connection method | Screw connection |
| Safety data | |
| Max. output voltage Uo | 10.6 V |
| Max. output current Io | 33 mA |
| Max. output power Po | 86 mW |
| Safety-related maximum voltage Um | 250 V AC |
| IIA: Max. external inductivity Lo / Max. external capacitance Co | 230 mH / 72 µF |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 110 mH / 16.2 µF |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 30 mH / 2.3 µF |
| Status display | Green LED (supply voltage) |
| Yellow LED (status display) | |
| Red LED (line errors) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 79 mm |
| Depth | 118.4 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT and polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C (see data sheet) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 G Ex nA IIC T4 Gc | |
| Certificate | PxCIF07ATEX2835341X |
| UL, USA/Canada | |
| Identification | applied for |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 |
| Item number | 2835574 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| GTIN | 4017918894863 |
| Weight per piece (including packing) | 93.9 g |
| Weight per piece (excluding packing) | 90.8 g |
| Customs tariff number | 85365019 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001485 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150