Connect what matters
1,000 groundbreaking applications. One partner for all connections
Where applications create new possibilities, groundbreaking connections are needed. As a connectivity partner, we deliver power, signals, and data safely, efficiently, and reliably to their destination. This results in specialized systems that accelerate processes and enable innovation. Whether in automation, mobility, infrastructure, or digital solutions, connectivity doesn’t connect just anything – it connects the things that matter to the things that make a tangible difference: Connect what matters.
1,000 kW for an independent power supply Our connectivity stabilizes the energy flows within critical infrastructure – turning contact into health
Connections ensure safety when energy flows in a controlled manner, systems respond stably, and critical processes remain reliable even under demanding conditions. This creates the reassuring feeling that electricity is available whenever it’s needed. Operators of critical applications can use robust infrastructure – in the form of battery storage systems – to ensure failsafe performance wherever it is essential: Connect what matters.
Up to 10% energy savings for greater future security Our connectivity is the foundation for energy-efficient DC grids – turning contact into future
Direct current makes energy available directly where it is generated. Lower conversion losses reduce operating costs and increase system efficiency. However, disconnecting under load can produce a dangerous electric arc, which can pose a risk to people and systems. Our connectors for DC grids are safe to plug in and unplug under load. This helps to protect users, reduce downtime, and increase system availability. Connect what matters.
100% reliability that connects people Our connectivity guarantees a reliable power supply behind the scenes – turning contact into closeness
Connections bring together the things that need to work together – people, systems, applications, and information. They bridge distances, enable effective communication within complex structures, and lay the precise, robust, and high-performance foundations for availability and trust. Where digital services bring families, teams, and infrastructures together, electrical connections foster a tangible sense of closeness. Connect what matters.
500 kW that move people Our connectivity enables a rapid supply of energy – turning contact into mobility
E-mobility suitable for everyday use requires reliable charging infrastructure – and that infrastructure needs high-performance connection technology to ensure that charging processes are fast, convenient, and smooth. Our connectivity solutions for High Power Charging meet these very requirements. And right at the point where energy flows safely and efficiently into the vehicle, contact turns into mobility: for the journeys that lie ahead. Connect what matters.
15 kWh for 100% peace of mind Our connectivity ensures the power supply in your own home – turning contact into reliability
A home feels safe when energy is readily available at all times. To achieve this, residential storage systems need connection technology that safely transmits electrical power, enables intelligent control, and maintains a stable flow of energy. That’s how generating your own electricity gives you peace of mind – when it matters most. Connect what matters.
PCB connection technology
Connections that matter: With PCB terminal blocks and PCB connectors, you can create reliable interfaces for the electronics of tomorrow. Phoenix Contact’s portfolio connects signals, data, and power safely, efficiently, and tailored to the specific application – from compact device connection technology to high-performance power transmission. This means you get the right connection for what really matters: your application.
Connectors and distributors
Whether in the field, in devices, or in infrastructure, Phoenix Contact’s broad portfolio of connectors supports reliable solutions for industrial and semi-industrial applications – from circular connectors through data, energy storage, and photovoltaic connectors to heavy-duty industrial connectors. Supplementary distributors, adapters, and preassembled cables and lines as well as those designed for assembly provide consistent connection solutions exactly where they are needed.
Connectors for e-mobility
Efficient and reliable charging infrastructure requires connection technology that safely transmits high currents and meets the demands of modern e-mobility. With CHARX connect, Phoenix Contact offers a comprehensive portfolio of DC and AC charging cables, charging inlets, and infrastructure charging sockets for flexible use in private, commercial, and public charging applications. This results in robust and future-proof interfaces for charging electric vehicles – efficiently, safely, and tailored to the specific application.