The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Direct connectors with SKEDD technology Compact, cost-effective, and safe: with the innovative SKEDD technology, you can now mount PCB connectors directly on the PCB, in any position, tool-free.

 Direct connectors with SKEDD technology

The new way to make contact

Connection convenience redefined: as a market leader in PCB connection technology, Phoenix Contact is introducing direct connectors with SKEDD technology. The PCB connectors can be connected directly to the PCB via through-contacted drill holes. Mount and remove the connectors easily without a tool. No headers are required, which eliminates the need for complex soldering processes and saves costs.

Advantages

[x]- SKEDD direct-connection technology enables flexible positioning on the PCB

  • Reduced component and process costs: simple insertion by hand and vibration-resistant connection
  • Tool-free, time-saving Push-in connection or automated crimp connection
  • Quick and convenient testing using the integrated testing option
  • Tested and approved for 25 plugging and unplugging cycles

Our product portfolio

Direct connectors with crimp or Push-in spring connection: mount connectors quickly and easily on your PCB. Positioning, insertion, latching: the PCB connectors can be connected directly to the PCB via through-contacted drill holes. Additional headers are not required, which means that component and process costs can be reduced. The connectors with up to 16-position versions are available with a pitch of 5.0 mm, and with a pitch of 3.5 mm with a maximum of 32 positions. The SKEDD connectors of the SDC/SDDC series feature a Push-in connection. The CDDC series connectors are available with crimp connection.

Double-row direct connectors with Push-in spring connection (SDDC 1,5)
Single-row direct connectors with Push-in spring connection (SDC 2,5)
Double-row direct connectors with crimp connection (CDDC 1,5)
Double-row direct connectors with crimp connection (CDDC 2,5)
Double-row direct connectors with Push-in spring connection (SDDC 1,5)

Single-row direct connectors with Push-in spring connection (SDC 2,5)

Double-row direct connectors with crimp connection (CDDC 1,5)

Double-row direct connectors with crimp connection (CDDC 2,5)

Product portfolio
Conductor cross-sections from 0.2 mm² to 1.5 mm² from 0.2 mm² to 2.5 mm² 0.14 to 1.5 mm² from 0.14 to 2.5 mm²
Currents up to 8 A up to 12 A up to 8 A up to 12 A
Voltages up to 160 V up to 320 V up to 160 V up to 320 V
Pitches 3.5 mm 5.0 mm 3.5 mm 5.0 mm
To the product list To the product list To the product list To the product list

Detailed overview of the technology and application examples

 SKEDD direct-connection technology
SKEDD direct-connection technology
SKEDD direct-connection technology
 SKEDD direct-connection technology
 SKEDD direct-connection technology
 SKEDD direct-connection technology
 SKEDD direct-connection technology

Press-in technology, wave soldering, THR soldering, and SMT soldering are established in PCB assembly. None of these are needed with the SKEDD direct-connection technology. Integrate through-contacted drill holes anywhere on the PCB. giving you a whole new level of flexibility when it comes to your PCB layout.

SKEDD direct-connection technology

For the first time, SKEDD direct-connection technology enables directly pluggable and detachable connections at any position on the PCB. SKEDD contacts consist of two spring-loaded slightly curved contact handles that adapt to the diameter of the PCB drill holes and make reliable contact. Direct connectors therefore do not require any headers and are connected directly by hand, tool-free.

SKEDD direct-connection technology

Body-bound rivets on the side ensure a firm connection, even in case of mechanical loads such as vibrations. The SKEDD direct connectors are qualified for 25 plugging and unplugging cycles. They have passed the vibration test in accordance with DIN EN 60068-2-8 with an acceleration of approx. 50 m/s² with a frequency cross-section of 60.1 Hz to 150 Hz.

 SKEDD direct-connection technology

The innovative direct connectors enable straightforward implementation of applications that require a conductor connection on the rear of the PCB. With the SKEDD direct-connection technology, there is no need for a manual soldering process for integration of additional PCB connection technology.

 SKEDD direct-connection technology

You can even connect the preassembled SKEDD direct connectors to the PCB during production and therefore wire several PCBs in the device. To integrate additional functions, all you need to do is provide through-contacted drill holes on the motherboard. You can then easily integrate further SKEDD direct connectors as required.

 SKEDD direct-connection technology

With SKEDD direct connectors, you can create simple distributor boards, which do not require an increased degree of protection, for example for connecting I/O devices to a controller. Thanks to direct-connection technology, the entire PCB can be assembled without a soldering process.

Simply plug and unplug directly

The innovative SKEDD direct-connection technology enables you to plug the PCB connectors directly onto the PCB. Complex soldering processes are no longer necessary. The connection is tool-free, its long-term stability and its electrical connection are ensured by through-contacted holes. With Push-in technology, conductors can be connected quickly and easily; connectors with crimp connection are ideal for preassembled cables. The video explains the technology in more detail.

Free sample
Test the SKEDD direct connectors

Intuitive, tool-free, and reliable: direct-connection technology for maximum convenience. Order a free sample delivered directly to your workplace and see for yourself.

Order a free sample
Sample order for SKEDD direct connectors
Direct connectors with SKEDD technology

Direct-connection technology for maximum convenience

Would you like to learn more about the SKEDD technology? Then browse through our brochure. You will find all the information in a detailed and compact form here. Find out more about the technology and browse through our product portfolio.

Areas of application for direct connectors SKEDD direct connectors are versatile and can be used in numerous applications. With the different pitches, conductor cross-sections, and numbers of positions, they can be used in numerous fields, whether in building technology, industrial automation, or infrastructure. With the SDC, SDDC, and CDDC series connectors, you will find the right solution for your application.

Heating and A/C control systems
Electricity meters
Shutter control
Industrial controllers
Frequency converters
Charging stations for e-mobility

Technical requirements

 Drill holes for accommodating the SDC 2,5 contacts
SKEDD direct-connection technology
Manual mounting with SKEDD
 Drill holes for accommodating the SDC 2,5 contacts

SKEDD direct connectors from Phoenix Contact are qualified for standard PCBs that are 1.6 mm thick with a chemically tin-coated or HAL surface (Hot Air Leveling). They have no further material or surface requirements. During PCB production, it must simply be ensured that tin-coated and through-contacted drill holes are provided for the SKEDD contacts and untinned drill holes are provided for the interlocking and guide pins.

The adjacent figure shows the inside diameter of the bore holes for SDC 2,5 contacts.

SKEDD direct-connection technology

Unlike standard PCB terminal blocks and headers, or special components for surface mounting (SMD = Surface Mount Device), the SKEDD direct connectors are not soldered in place. The soldering process used therefore only depends on the other electromechanical and electric components on the PCB. If the wave soldering process is used on the PCB, the provided drill holes can be covered with the soldering frame, Kapton band, or a blue mask to prevent any unwanted solder residue. If the THR or SMD process is used on the PCB, the drill holes can be protected by soldering templates.

Manual mounting with SKEDD

The SKEDD direct connectors are mounted manually following the soldering process and before final assembly of the device. The connectors are connected manually and secured using the body-bound rivets on the side. If the connectors are positioned closely beside one another and the body-bound rivets therefore cannot easily be operated by hand, they can also be locked using a screwdriver, thanks to their grooves and contact surfaces.

Crimping tools

Tools for manual and automated crimping

The crimp connection guarantees connection convenience for high volumes. This means that the preassembled conductors can be connected to the connectors quickly, easily, and, above all, inexpensively. Use qualified tools for crimping and benefit from a high level of operating convenience. The manual crimping pliers and the quick-change tool are available to match the respective crimp contacts. The manual crimping pliers are included in the Phoenix Contact portfolio and can be ordered via our website. The quick-change tool is available from Demirel Crimp Technik GmbH.

Vibration test in test laboratory

Standards and approvals

SKEDD direct connectors of the SDC and SDDC series are approved in accordance with UL 1059, CAN/CSA C22.2 No. 158-10, and DIN EN 61984 (connector standard). VDE and UL approvals have been commissioned for the CDDC range of products.

The direct connectors meet the requirements of the glow-wire test in accordance with DIN EN 60335-1 (household appliances standard). Information on the glow-wire ignition temperature (GWIT) and glow-wire flammability rating (GWFI) is detailed in the product data sheets.

In addition, all three product ranges have passed the durability test in accordance with DIN EN 61373:2011-03 (Shock and vibration testing for railway applications) in category 1 and class B.