Define the technical properties such as the connection method and number of positions in accordance with your requirements and select an appropriate PCB terminal block, PCB connector, or a header.
The fast track to your individual solution: In addition to our comprehensive portfolio of standard products, we also provide a wide variety of customer-specific adaptations. Almost anything is possible – from standard color versions, through printing and coding, right through to completely new developments.
More informationAsk a question for additional information about these products
Our configurators provide you with support on the path to your tailored solution. Thanks to simple filter menus, 2D and 3D product images, and intuitive user interfaces, it takes just a few entries to configure your desired product.
PCB connectors for flexible conductor connections
Find the right connector and configure it with different colors, printings, or codings. Create your tailored product with just a few clicks.
PCB connectors with pre-assembled cables accelerate mounting on or in the device
Create PCB connectors with pre-assembled cables for your application. To do so, select suitable connectors for both cable ends and specify the connection system, the number of positions, and pitch, among other options. Freely selectable cable lengths and cross-sections enable individual cable assemblies for various nominal currents.
PCB terminal blocks for simple connection on the PCB
Generate your desired PCB terminal block versions. When doing so, use our extended portfolio and choose your desired product with your preferred color, printing, and coding.
Headers for secure attachment on the PCB and connection to a connector
Headers offer easy-to-install connections between the PCB and connector. The configurator shows you numerous versions of your headers according to the color, printings, and codings.
SPT modular series configurable PCB terminal blocks
Configure your connection block solution from modular PCB terminal blocks of the SPT modular series and, at the end of the configuration process, place it directly into your cart. Automatically receive a personal order number with lead-time information.
Color versions
Phoenix Contact provides the following color versions at standard terms for your tailored conductor connections. Defined font sizes and various printing orientations are also possible, as is production with other colors on request.
*kleine Farbabweichungen möglich / *slight color variations possible
Printing
Phoenix Contact provides individually printed PCB terminal blocks, PCB connectors, and headers for installation in your chosen application. With a standardized printing procedure, you can mark your products precisely to your requirements. Every single position can be printed individually. There are defined font sizes for each product series. Complex printings are also possible on request.
Coding
To prevent mismatching, Phoenix Contact provides coded male connectors and headers. A coding profile, coding tab, or coding pin is used for coding, or a coding tap is removed. In this respect, each position can be coded individually to your requirements. Codings for the PCB are also possible with vertical headers.
Define the technical properties such as the connection method and number of positions in accordance with your requirements and select an appropriate PCB terminal block, PCB connector, or a header.
Specify the product color, printing, and coding of your individual solution.
Download 2D and 3D design data so you can use it directly in your CAD software.
Send us your request directly from the online configurator. We will prepare a no-obligation quote for your individual configuration within three working days.