FL WLAN 4321
-
Wireless set
1194423
Pre-configured point-to-point Ethernet bridge for U.S. and Canada with internal antennas for pole mounting. IP67, wireless Ethernet communication up to 300 Mbps, frequency: 5 GHz, 10/100/1000 Mbps RJ45, passive PoE (8 - 30 V DC) powered.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Type | IEEE 802.11 b/g/n 5 GHz to 300 Mbps |
| Assembly note | Permanently installed |
| Supply: Module electronics | |
| Supply voltage | 120 V AC (converted to 24 V DC via passive POE adapter (included)) |
| Current consumption | 417 mA (maximum (at 24 V)) |
| Power consumption | 11 W (maximum (at 24 V)) |
| Antenna | |
| Number | 1 |
| Connection method | permanently installed |
| Note on the connection method | Dual polarized: Horizontal and vertical |
| Gain | 11 dBi |
| Functions | |
| Security | 256-bit AES-CCM Encryption |
| WPA2 | |
| Wireless licenses | USA, Canada |
| Country support | USA |
| Canada | |
| Ethernet (RJ45) | |
| Number of interfaces | 1 (Passive PoE) |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Number of interfaces | 1 (Passive PoE) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 5 GHz |
| Wireless standard | IEEE 802.11 (Wi-Fi Alliance) |
| b (Wi-Fi 1) | |
| g (Wi-Fi 3) | |
| n (Wi-Fi 4) | |
| Number of wireless interfaces | 1 IEEE 802.11 b/g/n |
| Wireless modules that can be connected | 1 (non-configurable, pre-paired) |
| Dimensional drawing |
|
| Width | 185 mm |
| Height | 63.5 mm |
| Depth | 185 mm |
| Note on dimensions | Outside dimensions |
| Color | white |
| Housing material | Polystyrene |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -45 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Emitted interference | |
| Standards/regulations | FCC Part 15B |
| Test result | Class A |
| Emitted interference | |
| Standards/regulations | FCC Part 15C |
| Mounting type | Mast mounting |
| Assembly note | Internal antenna |
| Item number | 1194423 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN2W3 |
| GTIN | 4063151249519 |
| Weight per piece (including packing) | 2,380 g |
| Weight per piece (excluding packing) | 2,220 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19170501 |
ETIM
| ETIM 9.0 | EC000816 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates