RAD-ISM-900-BD-BUS
-
Wireless module
2867092
Transceiver (transmitter and receiver) for expanding point to multipoint connections and repeater circuits, for 900 MHz bidirectional wireless transmission system (America)
Product details
Product type | Wireless module |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 9 V DC ... 30 V DC |
Typical current consumption | 75 mA |
Max. current consumption | 200 mA |
Digital | |
Input voltage range | 5 V AC/DC ... 30 V AC/DC |
Switching threshold "0" signal, voltage | max. 1.5 V DC |
Switching threshold "1" signal voltage | min. 5 V DC |
Analog | |
Description of the input | Current input (analog input) |
Current input signal | 4 mA ... 20 mA |
Input resistance current input | < 170 Ω |
Analog | |
Description of the input | Voltage input (digital input) |
Digital | |
Output name | 2x relay output + 1 x RF link |
Number of outputs | 3 |
Contact switching type | 3 floating N/O contacts |
Contact material | Ag, gold-plated |
Maximum switching voltage | 30 V DC |
250 V AC | |
Limiting continuous current | 2 A |
Analog | |
Output name | Current output |
Number of outputs | 1 |
Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 14 |
Screw thread | M3 |
Wireless | |
Direction | Bi-directional |
Frequency | 900 MHz |
Frequency range | 902 MHz ... 928 MHz |
Number of channel groups | 4 |
Number of channels per group | 63 |
Transmission power | 1 W |
Wireless | |
Frequency band | 900 MHz |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
-40 °F ... 158 °F | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Conformity/Approvals | |
Conformance | FCC Directive, Part 15.247 |
ISC Directive RSS 210 | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | FCC Part 15.247 / ISC RSS 210 |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2867092 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DNC651 |
Catalog page | Page 665 (IF-2011) |
GTIN | 4017918929619 |
Weight per piece (including packing) | 228.4 g |
Weight per piece (excluding packing) | 228.4 g |
Customs tariff number | 85176200 |
Country of origin | CA |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-OUT-4A-I - Extension module 2867128
-
RAD-IN-8D - Extension module 2867144
-
RAD-OUT-8D-REL - Extension module 2867157
-
RAD-IN+OUT-2D-1A-I - Extension module 2867322
-
RAD-IN-2D-CNT - Extension module 2885223
-
RAD-OUT-2D-CNT - Extension module 2885236
-
RAD-ISM-900-ANT-OMNI-5 - Antenna 2867199
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Antenna cable 2867377
-
RAD-CAB-RG213-50 - Antenna cable 2867225
-
RAD-CAB-PFP400-60 - Antenna cable 2867380
-
RAD-CAB-PFP400-80 - Antenna cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
Your advantages
The integrated bus foot enables connection to additional I/O modules
Each transceiver has 1 analog input (4 ... 20 mA) and 2 digital inputs (5 ... 30 V AC/DC), as well as 1 analog output and 2 digital outputs, for direct connection to compatible sensors and actuators and for data transmission in both directions
Frequency hopping spread spectrum
Status of the wireless connection via a relay (RF link)
Individual transceivers are listed under Class I, Division 2
Operates in the license-free 902 MHz ... 928 MHz ISM band
Two omnidirectional antennas (optional)
Additional transceivers can be added to configure repeater systems
No additional parameterization or programming required
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates