Due to high-frequency switching operations in PV systems, interference commonly occurs on communication cables. This means that interference-free monitoring of PV systems cannot always be ensured. Wireless communication in the 2.4 GHz band is immune to electromagnetic interference and is therefore ideal for use in PV systems. Using the new wireless modules, serial RS-485 cables can be easily and flexibly replaced with a secure, interference-free wireless connection.
RAD-EE-2400-RS485
-
Wireless module
1081818
2.4 GHz wireless transceiver with RS-485 interface, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 500 m (with a clear line of sight), for worldwide use
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Application | RS-485 |
| Operating mode | Serial data (Activation and configuration via PSI-CONF software) |
| MTTF | 1064 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 492 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 196 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 1.152 W |
| Transient surge protection | yes |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | ≤ 250 (Addressing via PSI-CONF software) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Max. current consumption | ≤ 48 mA (at 24 V DC, at 25 °C) |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Wireless | |
| Range | ≤ 500 m (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
| Serial: RS-485 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 2-conductor |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (switchable via DIP switches) |
| 150 Ω (switchable via DIP switches) | |
| 390 Ω (switchable via DIP switches) | |
| Serial: Configuration interface | |
| Connection method | S-PORT (socket) |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Frequency | 2400 MHz |
| Frequency range | 2.4002 GHz ... 2.4785 GHz |
| Channel distance | 1.3 MHz |
| Number of channel groups | 8 |
| Number of channels per group | 55 |
| Transmit capacity, minimum | 0 dBm |
| Transmit capacity, maximum | ≤ 18 dBm (can be set via software) |
| Data rate | 16 kbps (adjustable) |
| 125 kbps (Default setting, adjustable) | |
| 250 kbps (adjustable) | |
| Minimum receiver sensitivity | -106 dBm (16 kbps) |
| -96 dBm (125 kbps) | |
| -93 dBm (250 kbps) | |
| Antenna connection method | RSMA (female) |
| Functions | |
| Wireless licenses | Europe, USA, Canada, additional countries in the e-shop |
| Wireless | |
| Frequency band | 2.4 GHz |
| Wireless standard | Trusted Wireless |
| Status display | LED supply voltage, PWR (green) |
| LED yellow (reception quality, LINK) | |
| Green LED (receive data, RX) | |
| Green LED (transmit data, TX) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 116 mm |
| Depth | 114.5 mm |
| Color (Housing) | traffic gray B (RAL 7043) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| -4 °F ... 158 °F | |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| -4 °F ... 158 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Wireless approval Australia, RCM | |
| Certificate | - |
| Wireless approval Brazil, ANATEL | |
| Certificate | 06279-19-06497 |
| Wireless approval India, WPC | |
| Certificate | NER-ETA/314 |
| Wireless approval Mexico, IFT | |
| Certificate | RCPPHRA20-0068 |
| KC approval for South Korea | |
| Certificate | MSIP-CRI-PCK-2901541 |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 26 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55016-2-3 Class A industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Standard designation | RED directive 2014/53/EU |
| Standards/specifications | EN 300328 |
| EN 61000-6-4 | |
| EN 61000-6-2 | |
| EN 50371 | |
| EN 60950-1 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1081818 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | DNC |
| Product key | DN2614 |
| GTIN | 4055626810065 |
| Weight per piece (including packing) | 138.1 g |
| Weight per piece (excluding packing) | 110 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19179090 |
| ECLASS-15.0 | 19179090 |
ETIM
| ETIM 10.0 | EC002608 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 7d7b1b86-9926-42ae-9a9a-dc21b1e79c34 |
Compatible products
-
RAD-CABLE-USB - Cable for programming 2903447
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
FL COMSERVER UNI 232/422/485 - Interface converters 2313452
-
SCK-C-MODBUS - PV string monitoring module 2901674
-
SCK-M-I-4S-20A - PV string monitoring module 2903242
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
ANT-OMNI-2459-04 - Antenna 1284780
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
NBC-COX-CNB/0.5-S/COX-CLM - Coaxial cable 1340129
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions