FL WLAN EPA RSMA
-
Wireless module
2701169
WLAN Ethernet port adapter with external RSMA antenna connection; as wireless connection of an Ethernet interface to a WLAN access point, omnidirectional antenna supplied as standard
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 1.824 W |
| Supply: Module electronics | |
| Connection method | M12 connector, A-coded (male) |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | 76 mA (at 24 V DC) |
| Current consumption | 76 mA (at 24 V DC) |
| Digital: | |
| Number of inputs | 1 |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | M12 connector, D-coded (female) |
| Antenna | |
| Number | 1 |
| Connection method | RSMA (male) |
| Gain | 3 dBi ((2.4 GHz / 5 GHz)) |
| Length | 107 mm |
| Functions | |
| Operating modes | Ethernet client adapter |
| Configuration | Web interface, MODE button, AT commands (TCP/IP), SSC |
| Automatic channel selection | yes |
| Quality of service (QoS) | Yes |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 PSK | |
| AES | |
| WEP 64 bit/128 bit | |
| TKIP | |
| Supports 802.1X/RADIUS | |
| Wireless licenses | Europe, USA, Canada, additional countries in the e-shop |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | RSMA (female) |
| Frequency range | 2.402 GHz ... 5.25 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| b | |
| g | |
| a | |
| n | |
| Transmission power | max. 20 dBm |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n |
| Wireless modules that can be connected | 1 |
| Width | 66 mm |
| Height | 91 mm |
| Depth | 34 mm |
| Note on dimensions | Without M12 connections |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 90 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting |
| Panel mounting | |
| Assembly note | External OMNI omnidirectional antenna supplied as standard, antennas can be exchanged |
| Item number | 2701169 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN2W3 |
| GTIN | 4046356712415 |
| Weight per piece (including packing) | 260.8 g |
| Weight per piece (excluding packing) | 260 g |
| Customs tariff number | 85176200 |
| Country of origin | SE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-OMNI-5900-01 - Antenna 2701347
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
FL EPA RMS - DIN rail adapter 2701133
-
FL EPA WMS - Mounting adapter 2701134
-
NBC-M12MSD/ 5,0-93E/R4AC - Network cable 1407362
-
NBC-M12MSD/ 1,0-93E/R4AC - Network cable 1407360
-
SAC-4P- 1,5-PUR/M12FS - Sensor/actuator cable 1668108
-
SAC-4P- 3,0-PUR/M12FS - Sensor/actuator cable 1668111
-
SAC-4P- 5,0-PUR/M12FS - Sensor/actuator cable 1668124
-
SAC-4P-10,0-PUR/M12FS - Sensor/actuator cable 1683002
Your advantages
2.4 GHz and 5 GHz supported
Degree of protection IP65
Maximum security according to IEEE 802.11i with AES encryption
External RSMA antenna connection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates