FL WLAN 5111
-
Wireless module
1043201
WLAN access point for USA/Canada (FCC/IC), client, WLAN 802.11 a, b, g, n, frequency: 2.4 GHz, 5 GHz, IP20, connections: COMBICON for 10 V DC ... 36 V DC, 2x RJ45 for LAN, central cluster management, WBM, 2 antennas (MIMO), 802.11i: WPA2, WPA-PSK, TKIP, AES
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Insulation characteristics | |
| Pollution degree | 2 |
| Wireless card | |
| Number | 1 |
| Type | IEEE 802.11 a/b/g/n 2.4 GHz and 5 GHz to 300 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 4.8 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC |
| Supply voltage range | 10 V DC ... 36 V DC |
| Supply current | 200 mA (at 24 V DC) |
| Antenna | |
| Number | 2 |
| Functions | |
| Operating modes | Access Point / Client Adapter / Repeater |
| Basic functions | SNMP (V2/V3), CLI, WPS, DHCP, DCP, BootP, HTTP, HTTPS, Syslog, SD card, dual FW image, 1 x DI, 1 x DO, 2 x Ethernet 10/100 Mbit, auto crossover, auto negotiation, MODE button |
| Configuration | Cluster management, web-based management, WPS |
| Security | 802.11i |
| WPA PSK (preshared key) | |
| WPA2 | |
| AES | |
| TKIP | |
| Supports 802.1X/RADIUS | |
| MAC filter | |
| Wireless licenses | USA, Canada |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 2 (RJ45 ports) |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | RSMA (female) |
| Number | 2 |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| Transmission power | max. 20 dBm (with two antennas) |
| Number of wireless interfaces | 1 IEEE 802. 11 a/b/g/n |
| Width | 40 mm |
| Height | 109 mm |
| Depth | 109 mm |
| Note on dimensions | Height with antenna socket, without antenna cable |
| Color | silver gray |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (extended temperature range on request) |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class B |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | 10 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Emitted interference | |
| Standards/regulations | EN 55022 |
| Test result | Class B |
| Mounting type | DIN rail mounting |
| Assembly note | Antennas not included in scope of supply |
| Item number | 1043201 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN2W4 |
| GTIN | 4055626601083 |
| Weight per piece (including packing) | 540.3 g |
| Weight per piece (excluding packing) | 540.3 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
ANT-OMNI-5900-01 - Antenna 2701347
-
ANT-DIR-2459-01 - Antenna 2701186
-
ANT-DIR-5900-01 - Antenna 2701348
-
RAD-PIG-EF316-N-RSMA - Coaxial cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
SD FLASH 2GB - Program/configuration memory 2988162
-
IPASSIGN - Software 2701094
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates