FL WLAN 2341
-
Wireless module
1510249
WLAN access point, Wi-Fi 6, with 2 internal antennas, IP65, -20°C … +60°C, WLAN 802.11a/n/ac/ax, frequency: 2.4 GHz, 5 GHz, connection data: 12 V DC ... 32 V DC or PoE, M12: for power and LAN, HTTPS, CLI, REST API
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Wireless module |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) (for indoors only) |
| Overvoltage category | II (IEC 61010-1) |
| Pollution degree | 2 |
| Wireless card | |
| Type | IEEE 802.11 a/b/g/n/ac/ax 2,4 GHz, 5 GHz > 600 MBit/s |
| Assembly note | Permanently installed |
| Test section | DC supply + Ethernet/PoE interface to functional ground 2.25 kV DC 1 min |
| Supply: Module electronics | |
| Connection technology | M12 connector |
| Connection method | Push-pull fast connection or screw connection |
| Cross section range AWG | 24 ... 16 (Copper cables classified for 85°C (UL)) |
| Supply voltage | 24 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 48 V DC (PoE) | |
| Supply voltage range | 12 V DC ... 32 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 42.5 V ... 57 V (PoE) | |
| Supply current | typ. 228 mA (at DC Unom/20°C/typ. data throughput) |
| 127 mA (at PoE 48 V DC/20°C/typ. data rate/no USB) | |
| Current consumption | max. 900 mA (at DC Umin/Tmax/max. data throughput) |
| max. 257 mA (at PoE Umin/Tmax/max. data throughput/USB) | |
| Antenna | |
| Number | 2 |
| Connection method | permanently installed |
| Note on the connection method | MIMO |
| Gain | 5 dBi |
| Functions | |
| Configuration | Web-based management, automated CLI, REST API |
| Quality of service (QoS) | Yes |
| Wireless licenses | USA, Canada |
| Ethernet/PoE (M12) | |
| Number of interfaces | 1 |
| Connection method | M12 connector, X-coded |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (M12 push-pull connectors) |
| USB-C | |
| Bus system | USB 3.0 |
| Number of interfaces | 1 |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| ac | |
| ax | |
| Wi-Fi 6 | |
| Transmission power | max. 20 dBm |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n/ac/ax |
| Wireless modules that can be connected | 100 (In access point mode) |
| Width | 147 mm |
| Height | 150 mm |
| Depth | 51 mm |
| Note on dimensions | Installed dimensions without connector |
| Color (Housing) | zinc color |
| Color (Cover) | black (RAL 9005) |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Degree of protection | IP65 (not UL-tested) |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -20 °C ... 60 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1000 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | FCC/CFR 47, Part 15.107 |
| Test result | Class B |
| Emitted interference | |
| Standards/regulations | FCC/CFR 47, Part 15.109 |
| Test result | Class A |
| Emitted interference | |
| Standards/regulations | ICES-003 Issue 6 section 6.1 |
| Test result | Class B |
| Emitted interference | |
| Standards/regulations | ICES-003 Issue 6 section 6.2 |
| Test result | Class A |
| Assembly note | Internal antenna |
| Item number | 1510249 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DNN2W4 |
| GTIN | 4063151971946 |
| Weight per piece (including packing) | 1,464 g |
| Weight per piece (excluding packing) | 1,405 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead (CAS: 7439-92-1) | |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
Compatible products
-
FL MICRO SD FLASH - Program/configuration memory 1129482
-
SACC-P12MSX-8CT-CL SH - Data connector 1489580
-
SACC-P12FS-5PL-CM SH - Connector 1438180
-
NBC-M12MSX/ 2,0-94F/R4AC - Network cable 1407472
-
NBC-M12MSX/10,0-94F/R4AC - Network cable 1407474
-
SAC-5P- 2,0-PUR/M12FS - Sensor/actuator cable 1504848
-
SAC-5P-10,0-PUR/M12FS SH - Sensor/actuator cable 1500758
-
ANT-OMNI-2459-04 - Antenna 1284780
-
ANT-OMNI-2459-02 - Antenna 2701408
-
ANT-OMNI-5900-01 - Antenna 2701347
-
RAD-ISM-2459-ANT-FOOD-6-0-N - Antenna 2702898
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates