FL WLAN 2340
-
Wireless module
1510147
WLAN access point, Wi-Fi 6, with 2 internal antennas, IP65, -20°C … +60°C, WLAN 802.11a/n/ac/ax, frequency: 2.4 GHz, 5 GHz, connection data: 12 V DC ... 32 V DC or PoE, M12: for power and LAN, HTTPS, CLI, REST API
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Wireless module |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) (for indoors only) |
| Overvoltage category | II (IEC 61010-1) |
| Pollution degree | 2 |
| Wireless card | |
| Type | IEEE 802.11 a/b/g/n/ac/ax 2,4 GHz, 5 GHz > 600 MBit/s |
| Assembly note | Permanently installed |
| Test section | DC supply + Ethernet/PoE interface to functional ground 2.25 kV DC 1 min |
| Supply: Module electronics | |
| Connection technology | M12 connector |
| Connection method | Push-pull fast connection or screw connection |
| Cross section range AWG | 24 ... 16 |
| Supply voltage | 24 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 48 V DC (PoE) | |
| Supply voltage range | 12 V DC ... 32 V DC (SELV (and Limited Energy / Limited Power Source or Class 2 (NEC) for UL)) |
| 42.5 V ... 57 V (PoE) | |
| Supply current | typ. 228 mA (at DC Unom/20°C/typ. data throughput) |
| 127 mA (at PoE 48 V DC/20°C/typ. data rate/no USB) | |
| Current consumption | max. 900 mA (at DC Umin/Tmax/max. data throughput) |
| max. 257 mA (at PoE Umin/Tmax/max. data throughput/USB) | |
| Antenna | |
| Number | 2 |
| Connection method | permanently installed |
| Note on the connection method | MIMO |
| Gain | 5 dBi |
| Functions | |
| Configuration | Web-based management, automated CLI, REST API |
| Quality of service (QoS) | Yes |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| Cyprus (rep.) | |
| Japan | |
| Ethernet/PoE (M12) | |
| Number of interfaces | 1 |
| Connection method | M12 connector, X-coded |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 1 (M12 push-pull connectors) |
| USB-C | |
| Bus system | USB 3.0 |
| Number of interfaces | 1 |
| Wireless | |
| Designation | Wireless LAN |
| Antenna connection method | (Internal) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| n | |
| ac | |
| ax | |
| Wi-Fi 6 | |
| Transmission power | max. 20 dBm |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g/n/ac/ax |
| Wireless modules that can be connected | 100 (In access point mode) |
| Width | 147 mm |
| Height | 150 mm |
| Depth | 51 mm |
| Note on dimensions | Installed dimensions without connector |
| Color (Housing) | zinc color |
| Color (Cover) | black (RAL 9005) |
| Material base plate | Die-cast zinc, nickel-plated |
| Housing material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Degree of protection | IP65 |
| Air pressure (operation) | 800 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -20 °C ... 60 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms half-sine shock pulse |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g, 10 ... 150 Hz |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, 16 ms, 6000 shocks |
| Broadband noise in accordance with EN 60068-2-64 | Category 1, Class A |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1000 MHz |
| Test field strength | 10 V/m |
| Frequency range | 1000 MHz ... 6000 MHz |
| Test field strength | 3 V/m |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | ±2.2 kV |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Test result | Class B |
| Assembly note | Internal antenna |
| Item number | 1510147 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DNN2W4 |
| GTIN | 4063151971748 |
| Weight per piece (including packing) | 1,416.7 g |
| Weight per piece (excluding packing) | 1,416.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead (CAS: 7439-92-1) | |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
Compatible products
-
-
SACC-P12MSX-8CT-CL SH - Data connector 1489580
-
SACC-P12FS-5PL-CM SH - Connector 1438180
-
NBC-M12MSX/ 2,0-94F/R4AC - Network cable 1407472
-
NBC-M12MSX/10,0-94F/R4AC - Network cable 1407474
-
SAC-5P- 2,0-PUR/M12FS - Sensor/actuator cable 1504848
-
SAC-5P-10,0-PUR/M12FS SH - Sensor/actuator cable 1500758
-
ANT-OMNI-2459-04 - Antenna 1284780
-
ANT-OMNI-2459-02 - Antenna 2701408
-
ANT-OMNI-5900-01 - Antenna 2701347
-
RAD-ISM-2459-ANT-FOOD-6-0-N - Antenna 2702898
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates