Our Bluetooth modules can be used to easily, reliably, and cost-effectively integrate mobile or difficult to access automation devices or I/O modules into your Ethernet automation network.
With “black channel listing” and “low emission mode”, Industrial Bluetooth can also be operated parallel to WLAN networks without any interference. Quick and straightforward startup with configuration via MODE button, web interface or directly from a controller is yet another feature of this solution.
FL BT EPA MP
-
Wireless module
2701416
Bluetooth Ethernet port adapter with external antenna connection for the wireless connection of Ethernet devices, BT access point and client mode, omnidirectional antenna supplied as standard
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 1.104 W |
| Supply: Module electronics | |
| Connection method | M12 connector, A-coded (male) |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Supply current | 46 mA (at 24 V DC) |
| Current consumption | 46 mA (at 24 V DC) |
| Digital: | |
| Number of inputs | 1 |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | M12 connector, D-coded (female) |
| Antenna | |
| Number | 1 |
| Connection method | RSMA (male) |
| Gain | 3 dBi ((2.4 GHz)) |
| Length | 83 mm |
| Functions | |
| Operating modes | BT access point |
| Configuration | Web interface, MODE button, AT commands (TCP/IP), SSC |
| Automatic channel selection | FHSS, AFH |
| Quality of service (QoS) | Yes |
| Security | 128-bit data encryption |
| Authentication | |
| PIN | |
| Non-discoverable | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Belgium |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Japan | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Sweden | |
| Switzerland | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | RSMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| Wireless standard | Bluetooth 2.1 + EDR |
| Transmission power | max. 12 dBm (EIRP) |
| Number of wireless interfaces | 1 |
| Wireless modules that can be connected | 7 |
| Profiles supported | PAN |
| Width | 66 mm |
| Height | 91 mm |
| Depth | 34 mm |
| Note on dimensions | Without connections |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 90 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optional DIN rail mounting |
| Panel mounting | |
| Assembly note | External OMNI omnidirectional antenna supplied as standard, antennas can be exchanged |
| Item number | 2701416 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN |
| Product key | DNN2B1 |
| GTIN | 4046356749725 |
| Weight per piece (including packing) | 255.7 g |
| Weight per piece (excluding packing) | 120 g |
| Customs tariff number | 85176200 |
| Country of origin | SE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-PIG-RSMA/N-0.5 - Coaxial cable 2903263
-
RAD-PIG-RSMA/N-1 - Coaxial cable 2903264
-
RAD-PIG-RSMA/N-2 - Coaxial cable 2903265
-
RAD-PIG-RSMA/N-3 - Coaxial cable 2903266
-
FL EPA RMS - DIN rail adapter 2701133
-
FL EPA WMS - Mounting adapter 2701134
-
NBC-M12MSD/ 5,0-93E/R4AC - Network cable 1407362
-
NBC-M12MSD/ 2,0-93E/R4AC - Network cable 1407361
-
NBC-M12MSD/ 1,0-93E/R4AC - Network cable 1407360
-
SAC-4P- 1,5-PUR/M12FS - Sensor/actuator cable 1668108
-
SAC-4P- 3,0-PUR/M12FS - Sensor/actuator cable 1668111
-
SAC-4P- 5,0-PUR/M12FS - Sensor/actuator cable 1668124
-
SAC-4P-10,0-PUR/M12FS - Sensor/actuator cable 1683002
Your advantages
WLAN coexistence functions AFH, LEM, black channel listing
Protocol-transparent communication on Layer 2
Degree of protection IP65
Range* of up to 200 m
External RSMA antenna connection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates