VAL-SPP-T2-335-3+0-UT-R
-
Type 2 surge arrester
1466599
Plug-in surge arrester, in accordance with Type 2/Class II, for 3-phase power supply networks with combined PE and N installed in one conductor (4-conductor system: L1, L2, L3, PEN), with remote indication contact.
Product details
| General | |
| Note | For pollution degree 3 and wiring with fork cable lugs, an additional minimum lateral distance of 1 mm to earthed conductive surfaces must be maintained for cross-sections ≥ 16 mm². No additional lateral distances are required for pollution degree 2. |
| Product family | VAL-SPP |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN-C |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Max. required back-up fuse | 1 A (gG) |
| AC operating voltage | 5 V AC ... 250 V AC (≤ 2000 m (amsl) at pollution degree 2) |
| 5 V AC ... 150 V AC (≤ 5000 m (amsl)) | |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating voltage | 30 V DC (≤ 5000 m (amsl)) |
| DC operating current | 1 A DC |
| DC operating voltage | 125 V DC (≤ 5000 m (amsl)) |
| DC operating current | 200 mA DC |
| Insulation type | The product has double/reinforced insulation between the main and auxiliary circuit. |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm ... 3.5 Nm |
| Stripping length | 18 mm |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² (without ferrule) |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section rigid | 1.5 mm² ... 50 mm² |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 15 ... 2 |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 16 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 1.5 mm² ... 35 mm² |
| 2x 1.5 mm² ... 10 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 1.5 mm² ... 25 mm² |
| 2x 1.5 mm² ... 16 mm² (2 conductors with the same cross-section) | |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Remote fault indicator contact | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Dimensional drawing |
|
| Width | 53.4 mm |
| Height | 109.1 mm |
| Depth | 71.5 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 3 Div. |
| Color | gray (RAL 7042) |
| light gray (RAL 7035) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR 20 % GF |
| PBT | |
| Material group | I |
| Housing material | PA 6.6-FR 20 % GF |
| PBT |
| Mode of protection | L-PEN |
| Nominal voltage UN | 240/415 V AC ±10 % (TN-C) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 335 V AC |
| Rated load current IL | 80 A (25 mm²) |
| Standby power consumption PC | ≤ 450 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 120 kA |
| Short-circuit current rating ISCCR | 50 kA |
| Voltage protection level Up | ≤ 1.5 kV |
| Residual voltage Ures | ≤ 1.5 kV (at In) |
| ≤ 1.3 kV (at 10 kA) | |
| ≤ 1.2 kV (at 5 kA) | |
| ≤ 1.1 kV (at 3 kA) | |
| TOV behavior at UT | 415 V AC (5 s / withstand mode) |
| 460 V AC (120 min / safe failure mode) | |
| Response time tA | ≤ 25 ns |
| Max. backup fuse with V-type through wiring | 80 A (gG) |
| Max. backup fuse with branch wiring | 315 A (gG) |
| Additional technical data | |
| Short-circuit current rating ISCCR | 100 kA |
| Ambient conditions | |
| Degree of protection | IP20C (Installed) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Altitude | ≤ 5000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L-L) | 640 V AC |
| Maximum continuous operating voltage MCOV (L-G) | 320 V AC |
| Nominal discharge current In | 20 kA |
| Mode of protection | L-L |
| L-G | |
| Nominal voltage | 240/415 V AC (Wye) |
| 240 V AC (Delta) | |
| Power distribution system | Wye |
| Delta | |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (L-L) | 2680 V |
| Measured limiting voltage MLV (L-G) | 1340 V |
| SPD Type | 4CA |
| UL indicator/remote signaling | |
| Operating voltage | 250 V AC |
| DC operating voltage | 30 V DC |
| AC operating current | 5 mA AC ... 1 A AC |
| DC operating current | 1 A DC |
| UL connection data | |
| Tightening torque | 30 lbf-in. |
| Conductor cross-section AWG | 14 ... 2 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 + A11:2018 |
| Mounting type | DIN rail: 35 mm |
| Item number | 1466599 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1381 |
| GTIN | 4063151859794 |
| Weight per piece (including packing) | 390.6 g |
| Weight per piece (excluding packing) | 362.3 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171202 |
| ECLASS-15.0 | 27171202 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe installation with forward-thinking handling and safety features
Reliable system protection with maximum performance and endurance
Can be used in a wide range of applications due to the optimized design and broad portfolio
Simple planning due to comprehensive digital data and selectors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates