The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

FLT-MB-T1-264/25-3+1-UT-R - Type 1+2+3 combined lightning current and surge arresters
1461304

Compact, non-pluggable lightning current/surge arrester free of leakage current based on wear-free carbon spark gap technology for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), suitable for use in the unmetered area, discharge capacity of up to 100 kA for lightning protection levels I and II, with remote signaling.

Product details









Compatible products



Your advantages

Safe operation and maximum system availability, thanks to reliable protection in the event of lightning current and surge voltages using innovative high-performance spark gap technology
Maximum performance in the smallest installation space for all common power supply systems
Suitable for use in the unmetered area, thanks to a protective circuit free of leakage current, and to a mechanical visual status indicator
Space-saving and inexpensive installation, thanks to the slim overall width
Informed at all times about the function of the protective effect, thanks to clear green/red indicator and optional remote indication contact