SF-ASD 21 SET 230V
-
Battery-powered screwdriver set
1212530
Cordless screwdriver set in case, includes two batteries and charger, 230 V, 3 bits, two-speed gear, forward, reverse running, and 21-stage clutch up to 600 rpm, hexagonal quick connection drill chuck, integrated light, protective cap to prevent unintentional torque adjustment.
Product details
Product type | Torque tool |
Type of packaging | Case |
Battery-operated voltage | 3.6 V |
Battery charging | 30 min |
Power consumption | 5.4 W |
Nominal voltage UN | 3.6 V DC |
Battery | |
Battery charging | 30.00 min |
Battery-operated voltage | 3.60 V DC |
Battery capacity | 1.50 Ah |
Torque range | 0.3 Nm ... 4.4 Nm |
Output | universal, replaceable |
Width | 44 mm |
Height | 165 mm |
Length | 277 mm |
Item number | 1212530 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH3 |
Product key | BH3243 |
Catalog page | Page 454 (C-3-2019) |
GTIN | 4046356589451 |
Weight per piece (including packing) | 2,497.2 g |
Weight per piece (excluding packing) | 2,497.2 g |
Customs tariff number | 84672920 |
Country of origin | JP |
ECLASS
ECLASS-13.0 | 21050890 |
ETIM
ETIM 9.0 | EC001395 |
UNSPSC
UNSPSC 21.0 | 27111700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SF-BIT-HEX 2,5-50 - Screw insert 1212646
-
SF-BIT-HEX 2,5-89 S - Screw insert 1200301
-
SF-BIT-HEX 2-50 - Screw insert 1212645
-
SF-BIT-HEX 2-89 S - Screw insert 1200300
-
SF-BIT-HEX 3-50 - Screw insert 1212647
-
SF-BIT-HEX 4-50 - Screw insert 1212648
-
SF-BIT-HEX 4-89 S - Screw insert 1200302
-
SF-BIT-HEX 5-50 - Screw insert 1212649
-
SF-BIT-HEX 5-89 S - Screw insert 1200303
-
SF-BIT-HEX 6-50 - Screw insert 1212650
-
SF-BIT-HEX 8-50 - Screw insert 1212651
-
SF-BIT-PH 1-50 - Screw insert 1212579
-
SF-BIT-PH 2-50 - Screw insert 1212580
-
SF-BIT-PH 3-50 - Screw insert 1212581
-
SF-BIT-PH 1-70 - Screw insert 1212582
-
SF-BIT-PH 2-70 - Screw insert 1212583
-
SF-BIT-PH 3-70 - Screw insert 1212584
-
SF-BIT-PHSL 1-70 - Screw insert 1212479
-
SF-BIT-PHSL 2-70 - Screw insert 1212601
-
SF-BIT-PZ 1-50 - Screw insert 1212591
-
SF-BIT-PZ 2-50 - Screw insert 1212592
-
SF-BIT-PZ 3-50 - Screw insert 1212593
-
SF-BIT-PZ 1-70 - Screw insert 1212594
-
SF-BIT-PZ 2-70 - Screw insert 1212595
-
SF-BIT-PZ 3-70 - Screw insert 1212596
-
SF-BIT-PZSL 1-70 - Screw insert 1212603
-
SF-BIT-PZSL 2-70 - Screw insert 1212604
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-BIT-SL 0,5X3,0-50 - Screw insert 1212566
-
SF-BIT-SL 0,5X3,0-70 - Screw insert 1212567
-
SF-BIT-SL 0,6X3,5-50 - Screw insert 1212568
-
SF-BIT-SL 0,6X3,5-70 - Screw insert 1212569
-
SF-BIT-SL 0,8X4,0-50 - Screw insert 1212571
-
SF-BIT-SL 0,8X4,0-70 - Screw insert 1212572
-
SF-BIT-SL 1,0X5,5-50 - Screw insert 1212574
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
SF-BIT-SL 1,0X5,5-70 - Screw insert 1212575
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SLS 0,6X3,5-50 - Screw insert 1212605
-
SF-BIT-SLS 0,9X6,5-50 - Screw insert 1212606
-
SF-BIT-TX 10-50 - Screw insert 1212573
-
SF-BIT-TX 15-50 - Screw insert 1212576
-
SF-BIT-TX 20-50 - Screw insert 1212578
-
SF-BIT-TX 25-50 - Screw insert 1212585
-
SF-BIT-TX 30-50 - Screw insert 1212586
-
SF-BIT-TX 40-50 - Screw insert 1200161
-
SF-BIT-TX 8-50 - Screw insert 1212570
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-UBH - Adapter insert 1212590
Your advantages
3.6 V
Cordless screwdriver with two-speed gearbox, forward/reverse running and 21-stage clutch with drilling stage of up to 600 rpm
Adjustable from 0.3 ... 4.4 Nm
Integrated LEDs are used to illuminate the working area
6.3 mm hexagonal fast connection drill chuck
With optional snap-on protective cap to prevent unintentional torque adjustment
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates