SF-ASD 21
-
Cordless screwdriver
1212532
Cordless screwdriver, including battery, forward/reverse running, 21 clutch settings, up to 600 rpm, 6.3 mm hexagonal fast-connection drill chuck, torque can be adjusted from 0.3 Nm ... 4.4 Nm
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Torque tool |
| Type of packaging | packed in cardboard |
| Battery-operated voltage | 3.6 V |
| Product property | Cordless screwdriver with two-speed gear and forward/reverse running |
| 21-stage clutch with drilling setting up to 600 rpm |
| Power consumption | 5.4 W |
| Nominal voltage UN | 3.6 V DC |
| Battery | |
| Battery-operated voltage | 3.60 V DC |
| Battery capacity | 1.90 Ah |
| Torque range | 0.3 Nm ... 4.4 Nm |
| Output | 6,3 mm |
| Width | 44 mm |
| Height | 165 mm |
| Length | 277 mm |
| Item number | 1212532 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3 |
| Product key | BH3243 |
| GTIN | 4046356589673 |
| Weight per piece (including packing) | 765.7 g |
| Weight per piece (excluding packing) | 742.8 g |
| Customs tariff number | 84672920 |
| Country of origin | JP |
ECLASS
| ECLASS-13.0 | 21050804 |
| ECLASS-15.0 | 21050804 |
ETIM
| ETIM 10.0 | EC001396 |
UNSPSC
| UNSPSC 21.0 | 27111700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 29.801 kg CO2e |
Compatible products
-
SF-ASD 21/CHARGER 230V - Charger 1212535
-
SF-ASD 21/ACCU - Battery module 1914966
-
SF-UBH - Adapter insert 1212590
-
SF-BIT-HEX 2,5-50 - Screw insert 1212646
-
SF-BIT-HEX 2,5-89 S - Screw insert 1200301
-
SF-BIT-HEX 2-50 - Screw insert 1212645
-
SF-BIT-HEX 2-89 S - Screw insert 1200300
-
SF-BIT-HEX 3-50 - Screw insert 1212647
-
SF-BIT-HEX 4-50 - Screw insert 1212648
-
SF-BIT-HEX 4-89 S - Screw insert 1200302
-
SF-BIT-HEX 5-50 - Screw insert 1212649
-
SF-BIT-HEX 5-89 S - Screw insert 1200303
-
SF-BIT-HEX 6-50 - Screw insert 1212650
-
SF-BIT-HEX 8-50 - Screw insert 1212651
-
SF-BIT-PH 1-50 - Screw insert 1212579
-
SF-BIT-PH 2-50 - Screw insert 1212580
-
SF-BIT-PH 3-50 - Screw insert 1212581
-
SF-BIT-PH 1-70 - Screw insert 1212582
-
SF-BIT-PH 2-70 - Screw insert 1212583
-
SF-BIT-PH 3-70 - Screw insert 1212584
-
SF-BIT-PHSL 1-70 - Screw insert 1212479
-
SF-BIT-PHSL 2-70 - Screw insert 1212601
-
SF-BIT-PZ 1-50 - Screw insert 1212591
-
SF-BIT-PZ 2-50 - Screw insert 1212592
-
SF-BIT-PZ 3-50 - Screw insert 1212593
-
SF-BIT-PZ 1-70 - Screw insert 1212594
-
SF-BIT-PZ 2-70 - Screw insert 1212595
-
SF-BIT-PZ 3-70 - Screw insert 1212596
-
SF-BIT-PZSL 1-70 - Screw insert 1212603
-
SF-BIT-PZSL 2-70 - Screw insert 1212604
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-BIT-SL 0,5X3,0-50 - Screw insert 1212566
-
SF-BIT-SL 0,5X3,0-70 - Screw insert 1212567
-
SF-BIT-SL 0,6X3,5-50 - Screw insert 1212568
-
SF-BIT-SL 0,6X3,5-70 - Screw insert 1212569
-
SF-BIT-SL 0,8X4,0-50 - Screw insert 1212571
-
SF-BIT-SL 0,8X4,0-70 - Screw insert 1212572
-
SF-BIT-SL 1,0X5,5-50 - Screw insert 1212574
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
SF-BIT-SL 1,0X5,5-70 - Screw insert 1212575
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SLS 0,6X3,5-50 - Screw insert 1212605
-
SF-BIT-SLS 0,9X6,5-50 - Screw insert 1212606
-
SF-BIT-TX 10-50 - Screw insert 1212573
-
SF-BIT-TX 15-50 - Screw insert 1212576
-
SF-BIT-TX 20-50 - Screw insert 1212578
-
SF-BIT-TX 25-50 - Screw insert 1212585
-
SF-BIT-TX 30-50 - Screw insert 1212586
-
SF-BIT-TX 40-50 - Screw insert 1200161
-
SF-BIT-TX 8-50 - Screw insert 1212570
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
Your advantages
Cordless screwdriver with two-speed gearbox, forward/reverse running and 21-stage clutch with drilling stage of up to 600 rpm
Adjustable from 0.3 ... 4.4 Nm
Integrated LEDs ensures the illumination of the workspace
With optional snap-on protective cap to prevent unintentional torque adjustment
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates